目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GA11 - GA12 - Gravity indicators
Elesa
GENERAL CATALOGUE
Rotary controls
Gravity indicators
GA11 - GA12
Powered by
CAD模型選擇
{elesa/general_catalogue/07/1_gravity_indicators/ga11_ga12/ga11_ga12_asmtab.prj},{NB=Gravity indicators GA12-0002-S},{CODE=CE.70282},{DESCRIPTION=GA12-0002-S},{DIM01=68.5},{DIM02=32},{DIM03=67.0},{DIM04=25},{DIM05=60},{DIM06=51},{DIM07=44},{WEIGHT=125},{PPATH=ga11_ga12_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
P
[mm]
DIM03
D1
[mm]
DIM04
P1
[mm]
DIM05
C
[mm]
DIM06
R
[mm]
DIM07
N
[mm]
WEIGHT
Weight
[g]
Gravity indicators GA11-0...
CE.70001
GA11-0002-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70002
GA11-0002-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70005
GA11-0004-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70006
GA11-0004-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70008
GA11-0005-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70009
GA11-0005-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70011
GA11-0006-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70012
GA11-0006-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70015
GA11-0008-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70016
GA11-0008-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70021
GA11-0010-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70022
GA11-0010-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70031
GA11-0012-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70032
GA11-0012-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70035
GA11-0015-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70036
GA11-0015-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70041
GA11-0016-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70042
GA11-0016-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70051
GA11-0020-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70052
GA11-0020-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70061
GA11-0024-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70062
GA11-0024-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70069
GA11-0030-D
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70070
GA11-0030-S
49.8
30
48.2
23
42
37
30
75
Gravity indicators GA11-0...
CE.70075
GA11-0036-D
49.8
30
48.2
23
42
37
30
75
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表