目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 817-NI - Indexing plunger
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 817-NI
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_817_ni/gn_817_ni_asmtab.prj},{NB=Indexing plunger GN 817-16-20-BK-NI(0)},{CODE=GN.41162},{DESCRIPTION=GN 817-16-20-BK-NI},{POS=0.000},{DIM01=16},{DIM02=M24x2},{DIM03=33},{DIM04=-},{DIM05=-},{DIM06=28.5},{DIM07=20},{DIM08=78.5},{DIM09=38},{DIM10=12},{DIM11=-},{DIM12=-},{DIM13=27},{DIM14=13.0},{DIM15=54.0},{WEIGHT=207},{VERS=2.000},{D1=16.000},{D2G=24.000},{D2K=18.160},{D2P=2.000},{D3=33.000},{L1=20.000},{L2=78.500},{L3=38.000},{L4=12.000},{SW=27.000},{POSX=closed, open},{ABSTANDX=20.0},{ABSTAND=10.0},{DMK=18.376},{KM=8.000},{SW2=27.000},{D4G=6.000},{D4K=4.773},{D5=12.000},{L5=8.500},{L6=4.000},{L7=34},{VER=1},{PPATH=gn_817_ni_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 -0.02 -0.04
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
ⁿ/ₐ
DIM05
d5
[mm]
DIM06
k
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
l4
[mm]
DIM11
l5
[mm]
DIM12
l6
[mm]
DIM13
sw
[mm]
DIM14
Preload
[N~]
DIM15
Max. load
[N~]
WEIGHT
Weight
[g]
Indexing plunger GN 817-4...
GN.41031
GN 817-4-4-B-NI
4
M8x1
16
-
-
14
4
35
16
5
-
-
10
4.5
12.0
11
Indexing plunger GN 817-4...
GN.41032
GN 817-4-6-B-NI
4
M8x1
16
-
-
14
6
35
16
5
-
-
10
4.0
12.5
11
Indexing plunger GN 817-5...
GN.41033
GN 817-5-5-B-NI
5
M10x1
19
-
-
16
5
40
18
6
-
-
12
5.0
15.0
19
Indexing plunger GN 817-5...
GN.41034
GN 817-5-8-B-NI
5
M10x1
19
-
-
16
8
40
18
6
-
-
12
5.0
18.0
19
Indexing plunger GN 817-6...
GN.41035
GN 817-6-6-B-NI
6
M12x1.5
23
-
-
20
6
48
22
6
-
-
14
6.5
19.0
32
Indexing plunger GN 817-6...
GN.41036
GN 817-6-9-B-NI
6
M12x1.5
23
-
-
20
9
48
22
6
-
-
14
6.0
25.0
32
Indexing plunger GN 817-8...
GN.41037
GN 817-8-8-B-NI
8
M16x1.5
28
-
-
24
8
58
26
8
-
-
17
8.5
26.0
68
Indexing plunger GN 817-8...
GN.41038
GN 817-8-12-B-NI
8
M16x1.5
28
-
-
24
12
58
26
8
-
-
17
8.5
28.0
67
Indexing plunger GN 817-1...
GN.41039
GN 817-10-12-B-NI
10
M16x1.5
28
-
-
24
12
58
26
8
-
-
17
9.5
38.0
69
Indexing plunger GN 817-1...
GN.41040
GN 817-12-15-B-NI
12
M20x1.5
28
-
-
24
15
67
33
10
-
-
22
11.5
40.0
117
Indexing plunger GN 817-1...
GN.41062
GN 817-16-20-B-NI
16
M24x2
33
-
-
28.5
20
78.5
38
12
-
-
27
13.0
54.0
202
Indexing plunger GN 817-4...
GN.41131
GN 817-4-4-BK-NI
4
M8x1
16
-
-
14
4
35
16
5
-
-
10
4.5
12.0
12
Indexing plunger GN 817-4...
GN.41132
GN 817-4-6-BK-NI
4
M8x1
16
-
-
14
6
35
16
5
-
-
10
4.0
12.5
12
Indexing plunger GN 817-5...
GN.41133
GN 817-5-5-BK-NI
5
M10x1
19
-
-
16
5
40
18
6
-
-
12
5.0
15.0
20
Indexing plunger GN 817-5...
GN.41134
GN 817-5-8-BK-NI
5
M10x1
19
-
-
16
8
40
18
6
-
-
12
5.0
18.0
20
Indexing plunger GN 817-6...
GN.41135
GN 817-6-6-BK-NI
6
M12x1.5
23
-
-
20
6
48
22
6
-
-
14
6.5
19.0
33
Indexing plunger GN 817-6...
GN.41136
GN 817-6-9-BK-NI
6
M12x1.5
23
-
-
20
9
48
22
6
-
-
14
6.0
25.0
33
Indexing plunger GN 817-8...
GN.41137
GN 817-8-8-BK-NI
8
M16x1.5
28
-
-
24
8
58
26
8
-
-
17
8.5
26.0
69
Indexing plunger GN 817-8...
GN.41138
GN 817-8-12-BK-NI
8
M16x1.5
28
-
-
24
12
58
26
8
-
-
17
8.5
28.0
69
Indexing plunger GN 817-1...
GN.41139
GN 817-10-12-BK-NI
10
M16x1.5
28
-
-
24
12
58
26
8
-
-
17
9.5
38.0
71
Indexing plunger GN 817-1...
GN.41140
GN 817-12-15-BK-NI
12
M20x1.5
28
-
-
24
15
67
33
10
-
-
22
11.5
40.0
151
Indexing plunger GN 817-1...
GN.41162
GN 817-16-20-BK-NI
16
M24x2
33
-
-
28.5
20
78.5
38
12
-
-
27
13.0
54.0
207
Indexing plunger GN 817-4...
GN.41051
GN 817-4-4-G-NI
4
M8x1
-
M3
7
-
4
35
16
5
4.5
2.5
10
4.5
12.0
10
Indexing plunger GN 817-4...
GN.41052
GN 817-4-6-G-NI
4
M8x1
-
M3
7
-
6
35
16
5
4.5
2.5
10
4.0
12.5
10
Indexing plunger GN 817-5...
GN.41053
GN 817-5-5-G-NI
5
M10x1
-
M4
8
-
5
40
18
6
5.5
3
12
5.0
15.0
17
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表