目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PMT.200 - Lever indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
PMT.200
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/pmt200/pmt200_asmtab.prj},{NB=Lever indexing plungers PMT.200-10-M120x1.5-A},{CODE=51716},{DESCRIPTION=PMT.200-10-M120x1.5-A},{VER=2},{DIM01=10},{DIM02=M20x1.5},{DIM02X=20},{DIM03=25},{DIM04=25.0},{DIM05=40.0},{DIM06=9.0},{DIM07=37},{DIM08=12},{DIM09=-},{DIM09X=0},{DIM10=24},{DIM11=20},{DIM12=40},{DIM13=18},{DIM14=3000},{WEIGHT=31},{PPATH=pmt200_a_ak/pmt200_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d -0.15 -0.1
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
R
[mm]
DIM06
b
[mm]
DIM07
l
[mm]
DIM08
l1
[mm]
DIM09
s
[mm]
DIM10
s1
[mm]
DIM11
Preload
[N]
DIM12
Max. load
[N]
DIM13
[Nm]
DIM14
F
[N]
WEIGHT
Weight
[g]
Lever indexing plungers P...
51694
PMT.200-4-M10x1-A
4
M10x1
14
13.0
22.0
5.0
19
6
-
12
7
35
10
3000
20
Lever indexing plungers P...
51695
PMT.200-5-M10x1-A
5
M10x1
14
13.0
22.0
5.0
19
6
-
12
7
35
10
3000
20
Lever indexing plungers P...
51696
PMT.200-5-M12x1.5-A
5
M12x1.5
17
15.5
26.5
5.5
26
8
-
14
9
35
10
3000
22
Lever indexing plungers P...
51702
PMT.200-6-M12x1.5-A
6
M12x1.5
17
15.5
26.5
5.5
26
8
-
14
9
35
10
3000
22
Lever indexing plungers P...
51705
PMT.200-6-M16x1.5-A
6
M16x1.5
21
20.5
32.5
7.0
30
10
-
19
10
40
18
3000
26
Lever indexing plungers P...
51711
PMT.200-8-M16x1.5-A
8
M16x1.5
21
20.5
32.5
7.0
30
10
-
19
10
40
18
3000
26
Lever indexing plungers P...
51712
PMT.200-8-M120x1.5-A
8
M20x1.5
25
25.0
40.0
9.0
37
12
-
24
20
40
18
3000
31
Lever indexing plungers P...
51716
PMT.200-10-M120x1.5-A
10
M20x1.5
25
25.0
40.0
9.0
37
12
-
24
20
40
18
3000
31
Lever indexing plungers P...
51718
PMT.200-4-M10x1-AK
4
M10x1
14
13.0
22.0
5.0
19
6
16
12
7
35
10
3000
20
Lever indexing plungers P...
51719
PMT.200-5-M10x1-AK
5
M10x1
14
13.0
22.0
5.0
19
6
16
12
7
35
10
3000
20
Lever indexing plungers P...
51720
PMT.200-5-M12x1.5-AK
5
M12x1.5
17
15.5
26.5
5.5
26
8
19
14
10
35
10
3000
22
Lever indexing plungers P...
51722
PMT.200-6-M12x1.5-AK
6
M12x1.5
17
15.5
26.5
5.5
26
8
19
14
10
35
10
3000
22
Lever indexing plungers P...
51724
PMT.200-6-M16x1.5-AK
6
M16x1.5
21
20.5
32.5
7.0
30
10
24
19
10
40
18
3000
26
Lever indexing plungers P...
51731
PMT.200-8-M16x1.5-AK
8
M16x1.5
21
20.5
32.5
7.0
30
10
24
19
10
40
18
3000
26
Lever indexing plungers P...
51732
PMT.200-8-M20x1.5-AK
8
M20x1.5
25
25.0
40.0
9.0
37
12
30
24
20
40
18
3000
31
Lever indexing plungers P...
51736
PMT.200-10-M20x1.5-AK
10
M20x1.5
25
25.0
40.0
9.0
37
12
30
24
20
40
18
3000
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表