目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 111.2 - Retaining cables
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 111.2
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_111_2/gn_111_2_asmtab.prj},{NB=Retaining cables GN 111.2-150-18-B-TR},{CODE=GN.10854},{DESCRIPTION=GN 111.2-150-18-B-TR},{DIM01=18},{DIM02=1.3},{DIM03=3.0},{DIM04=150},{DIM05=90},{DIM06=1800},{WEIGHT=7},{FORM=B},{DIM01X=18},{DIM02X=1.3},{DIM04X=90},{PPATH=gn111_2_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l
[mm]
DIM05
Static load with ring
[N]
DIM06
Static load without ring
[N]
WEIGHT
Weight
[g]
Retaining cables GN 111.2...
GN.16761
GN 111.2-150-14-A-BL
14
1.0
1.6
150
50
1800
31
Retaining cables GN 111.2...
GN.16763
GN 111.2-150-18-A-BL
18
1.3
1.6
150
90
1800
32
Retaining cables GN 111.2...
GN.16765
GN 111.2-150-24-A-BL
24
1.5
1.6
150
100
1800
34
Retaining cables GN 111.2...
GN.16767
GN 111.2-150-30-A-BL
30
1.8
1.6
150
120
1800
37
Retaining cables GN 111.2...
GN.16776
GN 111.2-200-14-A-BL
14
1.0
1.6
200
50
1800
12
Retaining cables GN 111.2...
GN.16778
GN 111.2-200-18-A-BL
18
1.3
1.6
200
90
1800
12
Retaining cables GN 111.2...
GN.16780
GN 111.2-200-24-A-BL
24
1.5
1.6
200
100
1800
13
Retaining cables GN 111.2...
GN.16782
GN 111.2-200-30-A-BL
30
1.8
1.6
200
120
1800
15
Retaining cables GN 111.2...
GN.16791
GN 111.2-320-14-A-BL
14
1.0
1.6
320
50
1800
15
Retaining cables GN 111.2...
GN.16793
GN 111.2-320-18-A-BL
18
1.3
1.6
320
90
1800
15
Retaining cables GN 111.2...
GN.16795
GN 111.2-320-24-A-BL
24
1.5
1.6
320
100
1800
16
Retaining cables GN 111.2...
GN.16797
GN 111.2-320-30-A-BL
30
1.8
1.6
320
120
1800
18
Retaining cables GN 111.2...
GN.16806
GN 111.2-500-14-A-BL
14
1.0
1.6
500
50
1800
22
Retaining cables GN 111.2...
GN.16808
GN 111.2-500-18-A-BL
18
1.3
1.6
500
90
1800
23
Retaining cables GN 111.2...
GN.16810
GN 111.2-500-24-A-BL
24
1.5
1.6
500
100
1800
24
Retaining cables GN 111.2...
GN.16812
GN 111.2-500-30-A-BL
30
1.8
1.6
500
120
1800
25
Retaining cables GN 111.2...
GN.10851
GN 111.2-150-14-A-TR
14
1.0
3.0
150
50
1800
6
Retaining cables GN 111.2...
GN.10853
GN 111.2-150-18-A-TR
18
1.3
3.0
150
90
1800
7
Retaining cables GN 111.2...
GN.11490
GN 111.2-150-24-A-TR
24
1.5
3.0
150
100
1800
8
Retaining cables GN 111.2...
GN.11492
GN 111.2-150-30-A-TR
30
1.8
3.0
150
120
1800
12
Retaining cables GN 111.2...
GN.10856
GN 111.2-200-14-A-TR
14
1.0
3.0
200
50
1800
7
Retaining cables GN 111.2...
GN.10858
GN 111.2-200-18-A-TR
18
1.3
3.0
200
90
1800
8
Retaining cables GN 111.2...
GN.11494
GN 111.2-200-24-A-TR
24
1.5
3.0
200
100
1800
8
Retaining cables GN 111.2...
GN.11496
GN 111.2-200-30-A-TR
30
1.8
3.0
200
120
1800
11
Retaining cables GN 111.2...
GN.10861
GN 111.2-320-14-A-TR
14
1.0
3.0
320
50
1800
8
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表