目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 6226-A1 - Stainless steel spacers
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 6226
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_6226/gn_6226_a1.prj},{NB=Stainless steel spacers GN 6226-34-20-A1-MT-H},{CODE=GN.33046},{DESCRIPTION=GN 6226-34-20-A1-MT-H},{DIM01=34},{DIM02=M 8},{DIM03=30},{DIM04=34.8},{DIM05=20},{WEIGHT=131},{D1=34},{L=20},{LX=16.800},{D2=M8},{D2X=8.000},{D4=30},{D5=34.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2 Through hole for screw
ⁿ/ₐ
DIM03
d4
[mm]
DIM04
d5
[mm]
DIM05
I ±0.1
[mm]
WEIGHT
Weight
[g]
Stainless steel spacers G...
GN.33002
GN 6226-22-10-A1-MT-H
22
M 5
18
22.8
10
26
Stainless steel spacers G...
GN.33004
GN 6226-22-12-A1-MT-H
22
M 5
18
22.8
12
32
Stainless steel spacers G...
GN.33006
GN 6226-22-16-A1-MT-H
22
M 5
18
22.8
16
43
Stainless steel spacers G...
GN.33022
GN 6226-28-12-A1-MT-H
28
M 6
24
28.8
12
52
Stainless steel spacers G...
GN.33024
GN 6226-28-16-A1-MT-H
28
M 6
24
28.8
16
70
Stainless steel spacers G...
GN.33026
GN 6226-28-20-A1-MT-H
28
M 6
24
28.8
20
89
Stainless steel spacers G...
GN.33042
GN 6226-34-12-A1-MT-H
34
M 8
30
34.8
12
77
Stainless steel spacers G...
GN.33044
GN 6226-34-16-A1-MT-H
34
M 8
30
34.8
16
104
Stainless steel spacers G...
GN.33046
GN 6226-34-20-A1-MT-H
34
M 8
30
34.8
20
131
Stainless steel spacers G...
GN.33001
GN 6226-22-10-A1-MT-E
22
M 5
18
22.8
10
26
Stainless steel spacers G...
GN.33003
GN 6226-22-12-A1-MT-E
22
M 5
18
22.8
12
32
Stainless steel spacers G...
GN.33005
GN 6226-22-16-A1-MT-E
22
M 5
18
22.8
16
43
Stainless steel spacers G...
GN.33021
GN 6226-28-12-A1-MT-E
28
M 6
24
28.8
12
52
Stainless steel spacers G...
GN.33023
GN 6226-28-16-A1-MT-E
28
M 6
24
28.8
16
70
Stainless steel spacers G...
GN.33025
GN 6226-28-20-A1-MT-E
28
M 6
24
28.8
20
89
Stainless steel spacers G...
GN.33041
GN 6226-34-12-A1-MT-E
34
M 8
30
34.8
12
77
Stainless steel spacers G...
GN.33043
GN 6226-34-16-A1-MT-E
34
M 8
30
34.8
16
104
Stainless steel spacers G...
GN.33045
GN 6226-34-20-A1-MT-E
34
M 8
30
34.8
20
131
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表