目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 965-B - Assembly kit for the components
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 965
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_965/gn_965_b_asmtab.prj},{NB=Assembly kit for the components GN 965-6-M6-18-B(7)},{CODE=GN.73041},{DESCRIPTION=GN 965-6-M6-18-B},{DIM01=30},{B=30},{DIM02=6},{N=6},{DIM03=M6},{DX=6},{DIM04=18},{L1=18},{DIM05=5},{L2=5},{DIM06=12},{L3=12},{DIM07=7},{KX=[7:10]},{DIM08=2.9},{S=2.9},{DIM09=8.9},{T=8.9},{WEIGHT=20},{LX=14.000},{LX1=0.390},{R=0.300},{CH=1.000},{SW=4.000},{SWH=2.500},{DD=12.000},{V1=0.800},{Z=3.390},{VERS=1},{PPATH=gn_965_b/gn_965_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
n
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM08
s
[mm]
DIM09
t
[mm]
WEIGHT
Weight
[g]
Assembly kit for the comp...
GN.73003
GN 965-6-M4-10-B
30
6
M4
10
5
12
2.9
8.9
6
Assembly kit for the comp...
GN.73013
GN 965-6-M5-12-B
30
6
M5
12
5
12
2.9
8.9
12
Assembly kit for the comp...
GN.73029
GN 965-6-M6-12-B
30
6
M6
12
5
12
2.9
8.9
14
Assembly kit for the comp...
GN.73033
GN 965-6-M6-14-B
30
6
M6
14
5
12
2.9
8.9
16
Assembly kit for the comp...
GN.73039
GN 965-6-M6-16-B
30
6
M6
16
5
12
2.9
8.9
18
Assembly kit for the comp...
GN.73041
GN 965-6-M6-18-B
30
6
M6
18
5
12
2.9
8.9
20
Assembly kit for the comp...
GN.73071
GN 965-8-M5-14-B
40
8
M5
14
7
15
4.6
11.4
20
Assembly kit for the comp...
GN.73085
GN 965-8-M6-14-B
40
8
M6
14
7
15
4.6
11.4
21
Assembly kit for the comp...
GN.73091
GN 965-8-M6-16-B
40
8
M6
16
7
15
4.6
11.4
23
Assembly kit for the comp...
GN.73097
GN 965-8-M6-18-B
40
8
M6
18
7
15
4.6
11.4
25
Assembly kit for the comp...
GN.73099
GN 965-8-M6-20-B
40
8
M6
20
7
15
4.6
11.4
26
Assembly kit for the comp...
GN.73113
GN 965-8-M8-16-B
40
8
M8
16
7
15
4.6
11.4
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表