目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LM.AC - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LM.AC
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lm_ac/lm_ac_asmtab.prj},{NB=Levelling elements LM.40 M12X63-AC (0)},{CODE=401643},{DESCRIPTION=LM.40 M12X63-AC},{ROT=0},{DIM01=40},{DIM02=M12},{DIM03=90.5},{DIM04=63},{DIM05=27.5},{DIM06=17},{DIM07=33000},{DIM08=-},{WEIGHT=185},{NDM=12.000},{KDM=9.853},{L=90.500},{L0=63.000},{L2=0.000},{H1=7.500},{H2=5.600},{D2=17.500},{AL=20.000},{DD=19.000},{H=9.360},{D2X=11.780},{M=6.000},{VERS=4},{TYP=2},{PPATH=lm_ac_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
s
[mm]
DIM07
Max limit static load
[N]
WEIGHT
Weight
ⁿ/ₐ
Levelling elements LM.25 ...
401120
LM.25 M6-AC
25
M6
-
-
20.5
12
14000
35
Levelling elements LM.25 ...
401121
LM.25 M8-AC
25
M8
-
-
20.5
12
14000
31
Levelling elements LM.32 ...
401130
LM.32 M8-AC
32
M8
-
-
24.5
12
14000
75
Levelling elements LM.32 ...
401131
LM.32 M10-AC
32
M10
-
-
24.5
15
23000
65
Levelling elements LM.40 ...
401140
LM.40 M10-AC
40
M10
-
-
27.5
15
23000
120
Levelling elements LM.40 ...
401141
LM.40 M12-AC
40
M12
-
-
27.5
17
33000
110
Levelling elements LM.50 ...
401150
LM.50 M10-AC
50
M10
-
-
29.5
15
23000
185
Levelling elements LM.50 ...
401151
LM.50 M12-AC
50
M12
-
-
29.5
17
33000
175
Levelling elements LM.60 ...
401160
LM.60 M112-AC
60
M12
-
-
37.5
17
33000
335
Levelling elements LM.60 ...
401161
LM.60 M16-AC
60
M16
-
-
37.5
24
62000
320
Levelling elements LM.25 ...
401617
LM.25 M6x40-AC
25
M6
60.5
40
20.5
12
7500
39
Levelling elements LM.25 ...
401618
LM.25 M6x50-AC
25
M6
70.5
50
20.5
12
7500
41
Levelling elements LM.25 ...
401619
LM.25 M6x63-AC
25
M6
83.5
63
20.5
12
7500
45
Levelling elements LM.25 ...
401620
LM.25 M10x50-AC
25
M10
70.5
50
20.5
12
23000
54
Levelling elements LM.25 ...
401621
LM.25 M10x63-AC
25
M10
83.5
63
20.5
12
23000
64
Levelling elements LM.25 ...
401622
LM.25 M10x80-AC
25
M10
100.5
80
20.5
12
23000
76
Levelling elements LM.25 ...
401623
LM.25 M8X40-AC
25
M8
60.5
40
20.5
12
14000
65
Levelling elements LM.25 ...
401624
LM.25 M8X50-AC
25
M8
70.5
50
20.5
12
14000
55
Levelling elements LM.25 ...
401626
LM.25 M8X63-AC
25
M8
83.5
63
20.5
12
14000
69
Levelling elements LM.32 ...
401630
LM.32 M8X40-AC
32
M8
64.5
40
24.5
12
14000
52
Levelling elements LM.32 ...
401631
LM.32 M8X50-AC
32
M8
74.5
50
24.5
12
14000
57
Levelling elements LM.32 ...
401632
LM.32 M8X63-AC
32
M8
87.5
63
24.5
12
14000
67
Levelling elements LM.32 ...
401633
LM.32 M10X50-AC
32
M10
74.5
50
24.5
15
23000
106
Levelling elements LM.32 ...
401634
LM.32 M10X63-AC
32
M10
87.5
63
24.5
15
23000
172
Levelling elements LM.32 ...
401636
LM.32 M10X80-AC
32
M10
104.5
80
24.5
15
23000
120
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表