目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMP.SST FF dl - Levelling elements for ground mounting
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMP.FF
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmp_ff/lmp_sst_ff_d_l_asmtab.prj},{NB=Levelling elements for ground mounting LMP.80-SST-M24x200-FF(0)},{CODE=403307},{DESCRIPTION=LMP.80-SST-M24x200-FF},{POS=0},{DIM01=80},{DIM02=M24},{DIM03=8.6},{DIM04=200},{DIM05=20.0},{DIM06=3.0},{DIM07=64},{DIM08=19},{DIM09=22000},{WEIGHT=816},{DIM044=220.0},{DIM100=12},{DX=24},{HM=24.000},{SWM=36.000},{S1=12},{PPATH=lmp_sst_ff_d_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d1
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l4
[mm]
DIM08
s
[mm]
DIM09
Max. limit static load
[mm]
WEIGHT
Weight
[g]
Levelling elements for gr...
403111
LMP.40-SST-M8x40-FF
40
M8
5.4
40
10.5
2.0
30
17
8000
45
Levelling elements for gr...
403113
LMP.40-SST-M8x50-FF
40
M8
5.4
50
10.5
2.0
30
17
8000
48
Levelling elements for gr...
403115
LMP.40-SST-M8x63-FF
40
M8
5.4
63
10.5
2.0
30
17
8000
52
Levelling elements for gr...
403121
LMP.40-SST-M10x50-FF
40
M10
5.4
50
10.5
2.0
30
17
12000
82
Levelling elements for gr...
403123
LMP.40-SST-M10x60-FF
40
M10
5.4
60
10.5
2.0
30
17
12000
86
Levelling elements for gr...
403125
LMP.40-SST-M10x80-FF
40
M10
5.4
80
10.5
2.0
30
17
12000
96
Levelling elements for gr...
403127
LMP.40-SST-M10x100-FF
40
M10
5.4
100
10.5
2.0
30
17
12000
106
Levelling elements for gr...
403131
LMP.40-SST-M12x60-FF
40
M12
5.4
60
10.5
2.0
30
17
12000
104
Levelling elements for gr...
403133
LMP.40-SST-M12x80-FF
40
M12
5.4
80
10.5
2.0
30
17
12000
119
Levelling elements for gr...
403135
LMP.40-SST-M12x100-FF
40
M12
5.4
100
10.5
2.0
30
17
12000
133
Levelling elements for gr...
403137
LMP.40-SST-M12x125-FF
40
M12
5.4
125
10.5
2.0
30
17
12000
159
Levelling elements for gr...
403151
LMP.50-SST-M8x40-FF
50
M8
6.6
40
11.0
2.5
38
17
8000
63
Levelling elements for gr...
403153
LMP.50-SST-M8x50-FF
50
M8
6.6
50
11.0
2.5
38
17
8000
66
Levelling elements for gr...
403155
LMP.50-SST-M8x63-FF
50
M8
6.6
63
11.0
2.5
38
17
8000
70
Levelling elements for gr...
403161
LMP.50-SST-M10x50-FF
50
M10
6.6
50
11.0
2.5
38
17
14000
83
Levelling elements for gr...
403163
LMP.50-SST-M10x60-FF
50
M10
6.6
60
11.0
2.5
38
17
14000
104
Levelling elements for gr...
403165
LMP.50-SST-M10x80-FF
50
M10
6.6
80
11.0
2.5
38
17
14000
114
Levelling elements for gr...
403167
LMP.50-SST-M10x100-FF
50
M10
6.6
100
11.0
2.5
38
17
14000
124
Levelling elements for gr...
403171
LMP.50-SST-M12x60-FF
50
M12
6.6
60
11.0
2.5
38
17
14000
122
Levelling elements for gr...
403173
LMP.50-SST-M12x80-FF
50
M12
6.6
80
11.0
2.5
38
17
14000
137
Levelling elements for gr...
403175
LMP.50-SST-M12x100-FF
50
M12
6.6
100
11.0
2.5
38
17
14000
151
Levelling elements for gr...
403177
LMP.50-SST-M12x125-FF
50
M12
6.6
125
11.0
2.5
38
17
14000
177
Levelling elements for gr...
403181
LMP.50-SST-M16x75-FF
50
M16
6.0
75
17.0
2.0
38
12
14000
169
Levelling elements for gr...
403183
LMP.50-SST-M16x100-FF
50
M16
6.6
100
17.0
2.5
38
12
14000
201
Levelling elements for gr...
403185
LMP.50-SST-M16x125-FF
50
M16
6.6
125
17.0
2.5
38
12
14000
233
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表