目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMY.F-HS - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMY.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmy_f/lmy_f_hs_asmtab.prj},{NB=Levelling elements LMY.F-120-SST-M30x200-HS(0)},{CODE=408140},{DESCRIPTION=LMY.F-120-SST-M30x200-HS},{ROT=0},{DIM01=120},{DIM02=M30},{DIM03=200},{DIM04=39.5},{DIM05=12.0},{DIM06=-},{DIM07=24},{DIM08=12},{DIM09=95.0},{WEIGHT=-},{DIM05X=0.0},{NDM=30},{PPATH=lmy_f_hs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
ⁿ/ₐ
DIM02
d
ⁿ/ₐ
DIM03
l
ⁿ/ₐ
DIM04
l1
ⁿ/ₐ
DIM05
l2
ⁿ/ₐ
DIM06
l3
ⁿ/ₐ
DIM07
s
ⁿ/ₐ
DIM08
s1
ⁿ/ₐ
DIM09
f
ⁿ/ₐ
WEIGHT
Weight
[g]
Levelling elements LMY.F-...
408031
LMY.F-80-SST-M16x75-HS
80
M16
75
25.5
8.5
-
12
8
54.5
-
Levelling elements LMY.F-...
408033
LMY.F-80-SST-M16x100-HS
80
M16
100
25.5
8.5
-
12
8
54.5
-
Levelling elements LMY.F-...
408036
LMY.F-80-SST-M16x125-HS
80
M16
125
25.5
8.5
-
12
8
54.5
-
Levelling elements LMY.F-...
408039
LMY.F-80-SST-M16x150-HS
80
M16
150
25.5
8.5
-
12
8
54.5
-
Levelling elements LMY.F-...
408042
LMY.F-80-SST-M16x200-HS
80
M16
200
25.5
8.5
-
12
8
54.5
-
Levelling elements LMY.F-...
408044
LMY.F-80-SST-M20x75-HS
80
M20
75
27.0
8.5
-
15
10
54.5
-
Levelling elements LMY.F-...
408046
LMY.F-80-SST-M20x100-HS
80
M20
100
27.0
8.5
-
15
10
54.5
-
Levelling elements LMY.F-...
408048
LMY.F-80-SST-M20x125-HS
80
M20
125
27.0
8.5
-
15
10
54.5
-
Levelling elements LMY.F-...
408051
LMY.F-80-SST-M20x150-HS
80
M20
150
27.0
8.5
-
15
10
54.5
-
Levelling elements LMY.F-...
408055
LMY.F-80-SST-M20x200-HS
80
M20
200
27.0
8.5
-
15
10
54.5
-
Levelling elements LMY.F-...
408059
LMY.F-80-SST-M24x100-HS
80
M24
100
30.5
8.5
-
19
12
54.5
-
Levelling elements LMY.F-...
408060
LMY.F-80-SST-M24x125-HS
80
M24
125
30.5
8.5
-
19
12
54.5
-
Levelling elements LMY.F-...
408062
LMY.F-80-SST-M24x150-HS
80
M24
150
30.5
8.5
-
19
12
54.5
-
Levelling elements LMY.F-...
408065
LMY.F-80-SST-M24x200-HS
80
M24
200
30.5
8.5
-
19
12
54.5
-
Levelling elements LMY.F-...
408086
LMY.F-100-SST-M16x75-HS
100
M16
75
26.5
9.0
-
12
8
70.5
-
Levelling elements LMY.F-...
408088
LMY.F-100-SST-M16x100-HS
100
M16
100
26.5
9.0
-
12
8
70.5
-
Levelling elements LMY.F-...
408091
LMY.F-100-SST-M16x125-HS
100
M16
125
26.5
9.0
-
12
8
70.5
-
Levelling elements LMY.F-...
408094
LMY.F-100-SST-M16x150-HS
100
M16
150
26.5
9.0
-
12
8
70.5
-
Levelling elements LMY.F-...
408097
LMY.F-100-SST-M16x200-HS
100
M16
200
26.5
9.0
-
12
8
70.5
-
Levelling elements LMY.F-...
408099
LMY.F-100-SST-M20x75-HS
100
M20
75
28.0
9.0
-
15
10
70.5
-
Levelling elements LMY.F-...
408101
LMY.F-100-SST-M20x100-HS
100
M20
100
28.0
9.0
-
15
10
70.5
-
Levelling elements LMY.F-...
408103
LMY.F-100-SST-M20x125-HS
100
M20
125
28.0
9.0
-
15
10
70.5
-
Levelling elements LMY.F-...
408106
LMY.F-100-SST-M20x150-HS
100
M20
150
28.0
9.0
-
15
10
70.5
-
Levelling elements LMY.F-...
408110
LMY.F-100-SST-M20x200-HS
100
M20
200
28.0
9.0
-
15
10
70.5
-
Levelling elements LMY.F-...
408114
LMY.F-100-SST-M24x100-HS
100
M24
100
31.5
9.0
-
19
12
70.5
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表