目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LSQ.A-SST - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LSQ.A-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lsq_a_sst/lsqa_sst_asmtab.prj},{NB=Levelling elements LSQ.A-60-14-SST-M20X210(0)},{CODE=360415},{DESCRIPTION=LSQ.A-60-14-SST-M20X210},{ROT=0},{VER=1},{DIM01=60},{DIM02=M20},{DIM03=251},{DIM04=0},{DIM05=210},{DIM06=41},{DIM07=38.5},{DIM08=24},{DIM09=15},{DIM10=14.0},{DIM11=14000},{WEIGHT=505},{DX=20},{PPATH=lsqa_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
DIM09
s
[mm]
DIM10
Ø
[mm]
DIM11
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LSQ.A-...
359991
LSQ.A-25-8.5-SST-M8x48
25
M8
68
71
48
20
18.5
12
7
8.5
5000
24
Levelling elements LSQ.A-...
359993
LSQ.A-25-8.5-SST-M8x73
25
M8
93
96
73
20
18.5
12
7
8.5
5000
34
Levelling elements LSQ.A-...
360001
LSQ.A-25-8.5-SST-M10x48
25
M10
68
71
48
20
18.5
12
7
8.5
5000
31
Levelling elements LSQ.A-...
360003
LSQ.A-25-8.5-SST-M10x73
25
M10
93
96
73
20
18.5
12
7
8.5
5000
47
Levelling elements LSQ.A-...
360005
LSQ.A-25-8.5-SST-M10x103
25
M10
123
126
103
20
18.5
12
7
8.5
5000
65
Levelling elements LSQ.A-...
360011
LSQ.A-25-8.5-SST-M12x48
25
M12
68
71
48
20
18.5
12
9
8.5
5000
42
Levelling elements LSQ.A-...
360013
LSQ.A-25-8.5-SST-M12x73
25
M12
93
96
73
20
18.5
12
9
8.5
5000
64
Levelling elements LSQ.A-...
360015
LSQ.A-25-8.5-SST-M12x103
25
M12
123
126
103
20
18.5
12
9
8.5
5000
95
Levelling elements LSQ.A-...
360031
LSQ.A-25-14-SST-M16x68
25
M16
92
95
68
24
22.5
12
12
14.0
5000
100
Levelling elements LSQ.A-...
360033
LSQ.A-25-14-SST-M16x108
25
M16
132
135
108
24
22.5
12
12
14.0
5000
164
Levelling elements LSQ.A-...
360035
LSQ.A-25-14-SST-M16x148
25
M16
172
175
148
24
22.5
12
12
14.0
5000
228
Levelling elements LSQ.A-...
360037
LSQ.A-25-14-SST-M16x168
25
M16
192
195
168
24
22.5
12
12
14.0
5000
260
Levelling elements LSQ.A-...
360091
LSQ.A-32-8.5-SST-M8x48
32
M8
71
74
48
23
21.5
15
7
8.5
6000
28
Levelling elements LSQ.A-...
360093
LSQ.A-32-8.5-SST-M8x73
32
M8
96
99
73
23
21.5
15
7
8.5
6000
38
Levelling elements LSQ.A-...
360101
LSQ.A-32-8.5-SST-M10x48
32
M10
71
74
48
23
21.5
15
7
8.5
6000
35
Levelling elements LSQ.A-...
360103
LSQ.A-32-8.5-SST-M10x73
32
M10
96
99
73
23
21.5
15
7
8.5
6000
51
Levelling elements LSQ.A-...
360105
LSQ.A-32-8.5-SST-M10x103
32
M10
126
129
103
23
21.5
15
7
8.5
6000
69
Levelling elements LSQ.A-...
360111
LSQ.A-32-8.5-SST-M12x48
32
M12
71
74
48
23
21.5
15
9
8.5
6000
46
Levelling elements LSQ.A-...
360113
LSQ.A-32-8.5-SST-M12x73
32
M12
96
99
73
23
21.5
15
9
8.5
6000
68
Levelling elements LSQ.A-...
360115
LSQ.A-32-8.5-SST-M12x103
32
M12
126
129
103
23
21.5
15
9
8.5
6000
99
Levelling elements LSQ.A-...
360131
LSQ.A-32-14-SST-M16x68
32
M16
92
95
68
24
22.5
15
12
14.0
7000
104
Levelling elements LSQ.A-...
360133
LSQ.A-32-14-SST-M16x108
32
M16
132
135
108
24
22.5
15
12
14.0
7000
168
Levelling elements LSQ.A-...
360135
LSQ.A-32-14-SST-M16x148
32
M16
172
175
148
24
22.5
15
12
14.0
7000
232
Levelling elements LSQ.A-...
360137
LSQ.A-32-14-SST-M16x168
32
M16
192
195
168
24
22.5
15
12
14.0
7000
264
Levelling elements LSQ.A-...
360191
LSQ.A-40-8.5-SST-M8x48
40
M8
73
76
48
25
23.5
17
7
8.5
7000
33
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表