目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BASE LV.A-ESD-C - Antistatic bases for levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
BASE LV.A-ESD-C
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lva_esd/lva_esd.prj},{NB=Antistatic bases for levelling elements LV.A-125-24-ESD-C},{CODE=301272-ESD},{DESCRIPTION=LV.A-125-24-ESD-C},{DIM01=125},{DIM02=24},{DIM03=46},{DIM04=15},{DIM05=-},{DIM06=28000},{WEIGHT=190},{H3=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2
[mm]
DIM03
h
[mm]
DIM04
h2
[mm]
DIM05
h3
[mm]
DIM06
Max limit static load
[N]
WEIGHT
Weight
[g]
Antistatic bases for leve...
301241-ESD
LV.A-60-14-ESD-C
60
14
24
9
-
14000
32
Antistatic bases for leve...
301242-ESD
LV.A-60-24-ESD-C
60
24
24
9
-
18000
29
Antistatic bases for leve...
301246-ESD
LV.A-70-14-ESD-C
70
14
19
7
-
14000
30
Antistatic bases for leve...
301251-ESD
LV.A-80-14-ESD-C
80
14
24
9
-
16000
53
Antistatic bases for leve...
301252-ESD
LV.A-80-24-ESD-C
80
24
24
9
-
18000
49
Antistatic bases for leve...
301261-ESD
LV.A-100-14-ESD-C
100
14
24
9
-
18000
82
Antistatic bases for leve...
301262-ESD
LV.A-100-24-ESD-C
100
24
24
9
-
25000
81
Antistatic bases for leve...
301272-ESD
LV.A-125-24-ESD-C
125
24
46
15
-
28000
190
Antistatic bases for leve...
301741-ESD
LV.A-60-14-AS-ESD-C
60
14
24
9
27
14000
51
Antistatic bases for leve...
301742-ESD
LV.A-60-24-AS-ESD-C
60
24
24
9
27
18000
48
Antistatic bases for leve...
301746-ESD
LV.A-70-14-AS-ESD-C
70
14
19
7
22
14000
50
Antistatic bases for leve...
301751-ESD
LV.A-80-14-AS-ESD-C
80
14
24
9
27
16000
79
Antistatic bases for leve...
301752-ESD
LV.A-80-24-AS-ESD-C
80
24
24
9
27
18000
75
Antistatic bases for leve...
301761-ESD
LV.A-100-14-AS-ESD-C
100
14
24
9
27
18000
136
Antistatic bases for leve...
301762-ESD
LV.A-100-24-AS-ESD-C
100
24
24
9
27
25000
135
Antistatic bases for leve...
301772-ESD
LV.A-125-24-AS-ESD-C
125
24
46
15
49
28000
315
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表