目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFA+ERS - Hinges with friction brake
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFA-ERS
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfa_ers/cfa_ers_asmtab.prj},{NB=Hinges with friction brake CFA.49 SH-5+ERS (0)},{CODE=422134},{DESCRIPTION=CFA.49 SH-5+ERS},{ROT=0},{DIM01=48.0},{DIM02=49.5},{DIM03=30.0},{DIM04=31.0},{DIM05=19},{DIM06=13},{DIM07=11.0},{DIM08=17},{DIM09=44},{DIM10=52.0},{DIM11=29},{DIM12=36},{DIM13=5.5},{DIM14=10.0},{WEIGHT=40},{R=3},{B5=19.500},{B6=13.000},{D=4},{H5=2.250},{PPATH=cfa_ers_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
ⁿ/ₐ
DIM02
L
ⁿ/ₐ
DIM03
f ±0.25
ⁿ/ₐ
DIM04
f1 ±0.25
ⁿ/ₐ
DIM05
H
ⁿ/ₐ
DIM06
h1
ⁿ/ₐ
DIM07
h2
ⁿ/ₐ
DIM08
b1
ⁿ/ₐ
DIM09
R
ⁿ/ₐ
DIM10
L1
ⁿ/ₐ
DIM11
h3
ⁿ/ₐ
DIM12
h4
ⁿ/ₐ
DIM13
d3
ⁿ/ₐ
DIM14
d4
ⁿ/ₐ
WEIGHT
Weight
[g]
Hinges with friction brak...
422134
CFA.49 SH-5+ERS
48.0
49.5
30.0
31.0
19
13
11.0
17
44
52.0
29
36
5.5
10.0
40
Hinges with friction brak...
422234
CFA.65 SH-6+ERS
64.0
65.0
40.0
40.0
23
15
13.5
24
44
52.0
29
36
6.5
11.5
75
Hinges with friction brak...
422334
CFA.97 SH-10+ERS
97.5
96.5
59.5
62.5
35
23
20.5
35
63
73.5
37
48
10.5
20.0
240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表