目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SQMF - Angles for profile structures
Elesa
GENERAL CATALOGUE
Hinges and connections
Connection angles
SQMF
Powered by
CAD模型選擇
{elesa/general_catalogue/11/3_connection_angles/sqmf/sqmf.prj},{NB=Angles for profile structures SQMF-30-6-30-30-B-SR},{CODE=156052},{DESCRIPTION=SQMF-30-6-30-30-B-SR},{DIM01=2.6},{DIM02=30},{DIM03=30},{DIM04=3},{DIM05=15},{DIM06=6.8},{DIM07=6},{DIM08=28},{DIM09=5.9},{DIM10=6.3},{WEIGHT=23},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
h
[mm]
DIM02
l1
[mm]
DIM03
l2
[mm]
DIM04
l3
[mm]
DIM05
l4
[mm]
DIM06
l5
[mm]
DIM07
n
[mm]
DIM08
b
[mm]
DIM09
s
[mm]
DIM10
d
[mm]
WEIGHT
Weight
[g]
Angles for profile struct...
156051
SQMF-30-6-30-30-B-MT
2.6
30
30
3
15
6.8
6
28
5.9
6.3
23
Angles for profile struct...
156053
SQMF-30-6-30-30-B-SW
2.6
30
30
3
15
6.8
6
28
5.9
6.3
23
Angles for profile struct...
156052
SQMF-30-6-30-30-B-SR
2.6
30
30
3
15
6.8
6
28
5.9
6.3
23
Angles for profile struct...
156061
SQMF-40-8-40-40-B-MT
4.1
40
40
4
20
7.2
8
38
5.6
8.5
39
Angles for profile struct...
156063
SQMF-40-8-40-40-B-SW
4.1
40
40
4
20
7.2
8
38
5.6
8.5
39
Angles for profile struct...
156062
SQMF-40-8-40-40-B-SR
4.1
40
40
4
20
7.2
8
38
5.6
8.5
39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表