目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CQ. - Latches with recessed key
Elesa
GENERAL CATALOGUE
Latches
Latches with key
CQ.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/2_latches_with_key/cq/cq.prj},{NB=Latches with recessed key CQ/A-M22x1.5-45-20},{CODE=421311},{DESCRIPTION=CQ/A-M22x1.5-45-20},{D=22.0},{DIM01=28},{DIM02=4},{DIM03=20},{DIM04=20},{DIM05=-},{DIM06=-},{DIM07=45.0},{WEIGHT=83},{L2=0.000},{L3=0.000},{TYP=1.000},{ZZ=1.000},{VER=0},{VER2=1},{X=10.00},{PRA=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
h
[mm]
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
H
[mm]
WEIGHT
Weight
[g]
Latches with recessed key...
421301
CQ/A-M19x1-36-20
22
4
16
20
20
-
35.5
73
Latches with recessed key...
421303
CQ/A-M19x1-36-25
22
4
16
20
25
-
35.5
75
Latches with recessed key...
421305
CQ/A-M19x1-36-30
22
4
16
20
30
-
35.5
79
Latches with recessed key...
421307
CQ/A-M19x1-36-35
22
4
16
20
35
-
35.5
83
Latches with recessed key...
421341
CQ/T-M19x1-36-20
22
4
16
20
20
-
35.5
73
Latches with recessed key...
421343
CQ/T-M19x1-36-25
22
4
16
20
25
-
35.5
75
Latches with recessed key...
421345
CQ/T-M19x1-36-30
22
4
16
20
30
-
35.5
79
Latches with recessed key...
421347
CQ/T-M19x1-36-35
22
4
16
20
35
-
35.5
83
Latches with recessed key...
421313
CQ/A-M22x1.5-45-16
28
4
20
20
-
16
45.0
85
Latches with recessed key...
421315
CQ/A-M22x1.5-45-18
28
4
20
20
-
18
45.0
87
Latches with recessed key...
421311
CQ/A-M22x1.5-45-20
28
4
20
20
-
-
45.0
83
Latches with recessed key...
421317
CQ/A-M22x1.5-45-24
28
4
20
20
24
-
45.0
91
Latches with recessed key...
421319
CQ/A-M22x1.5-45-28
28
4
20
20
28
-
45.0
93
Latches with recessed key...
421321
CQ/A-M22x1.5-45-30
28
4
20
20
30
-
45.0
94
Latches with recessed key...
421323
CQ/A-M22x1.5-45-32
28
4
20
20
32
-
45.0
95
Latches with recessed key...
421353
CQ/T-M22x1.5-45-16
28
4
20
20
-
16
45.0
84
Latches with recessed key...
421355
CQ/T-M22x1.5-45-18
28
4
20
20
-
18
45.0
86
Latches with recessed key...
421351
CQ/T-M22x1.5-45-20
28
4
20
20
-
-
45.0
82
Latches with recessed key...
421357
CQ/T-M22x1.5-45-24
28
4
20
20
24
-
45.0
90
Latches with recessed key...
421359
CQ/T-M22x1.5-45-28
28
4
20
20
28
-
45.0
92
Latches with recessed key...
421361
CQ/T-M22x1.5-45-30
28
4
20
20
30
-
45.0
93
Latches with recessed key...
421363
CQ/T-M22x1.5-45-32
28
4
20
20
32
-
45.0
94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表