目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TCD+a TCDF+a - Oil fill plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
TCD+a
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/tcd_a_tcdf_a/tcd_a_tcdf_a.prj},{NB=Oil fill plugs TCD.3/4+a},{CODE=59539},{DESCRIPTION=TCD.3/4+a},{DESCRIPTIONX=TCD.3/4+a},{DIM01=G 3/4},{VER=2},{DIM02=12},{DIM03=32},{DIM04=20},{DIM05=25.0},{DIM06=195},{DIM07=10÷12},{WEIGHT=40},{DIM066=-},{D1=0.000},{NDM=26.441}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
s
[mm]
DIM04
L
[mm]
DIM05
M
[mm]
DIM06
a
[mm]
DIM07
Tightening torque
[Nm]
WEIGHT
Weight
[g]
Oil fill plugs TCD.10x1.5...
59501
TCD.10x1.5+a
M10x1.5
9
19
16
15.0
120
4÷5
21
Oil fill plugs TCD.12x1.5...
59503
TCD.12x1.5+a
M12x1.5
9
19
16
15.0
120
6÷8
21
Oil fill plugs TCD.14x1.5...
59505
TCD.14x1.5+a
M14x1.5
9
19
16
15.0
120
6÷8
22
Oil fill plugs TCD.16x1.5...
59507
TCD.16x1.5+a
M16x1.5
9
22
16
17.0
120
8÷10
22
Oil fill plugs TCD.18x1.5...
59509
TCD.18x1.5+a
M18x1.5
11
26
18
20.5
195
8÷10
36
Oil fill plugs TCD.20x1.5...
59511
TCD.20x1.5+a
M20x1.5
11
26
18
20.5
195
8÷10
37
Oil fill plugs TCD.22x1.5...
59513
TCD.22x1.5+a
M22x1.5
12
32
20
25.0
195
10÷12
40
Oil fill plugs TCD.25x1.5...
59515
TCD.25x1.5+a
M25x1.5
12
32
20
25.0
195
10÷12
40
Oil fill plugs TCD.26x1.5...
59517
TCD.26x1.5+a
M26x1.5
12
32
20
25.0
195
10÷12
42
Oil fill plugs TCD.35x1.5...
59519
TCD.35x1.5+a
M35x1.5
13
38
22
31.0
195
15÷18
44
Oil fill plugs TCD.40x1.5...
59523
TCD.40x1.5+a
M40x1.5
14
46
24
38.0
195
15÷18
49
Oil fill plugs TCD.1/8+a
59531
TCD.1/8+a
G 1/8
9
19
16
15.0
120
4÷6
22
Oil fill plugs TCD.1/4+a
59533
TCD.1/4+a
G 1/4
9
19
16
15.0
120
4÷6
22
Oil fill plugs TCD.3/8+a
59535
TCD.3/8+a
G 3/8
9
22
16
17.0
120
8÷10
22
Oil fill plugs TCD.1/2+a
59537
TCD.1/2+a
G 1/2
11
26
18
20.5
195
8÷10
37
Oil fill plugs TCD.3/4+a
59539
TCD.3/4+a
G 3/4
12
32
20
25.0
195
10÷12
40
Oil fill plugs TCD.1+a
59541
TCD.1+a
G 1
13
38
22
31.0
195
12÷15
44
Oil fill plugs TCD.1 1/4+...
59543
TCD.1 1/4+a
G 1 1/4
14
46
24
38.0
195
15÷18
49
Oil fill plugs TCD.1 1/2+...
59545
TCD.1 1/2+a
G 1 1/2
15
55
26
46.0
195
15÷18
53
Oil fill plugs TCDF.16x1....
59557
TCDF.16x1.5+a
M16x1.5
9
22
16
17.0
120
8÷10
15
Oil fill plugs TCDF.18x1....
59559
TCDF.18x1.5+a
M18x1.5
11
26
18
20.5
195
8÷10
30
Oil fill plugs TCDF.20x1....
59561
TCDF.20x1.5+a
M20x1.5
11
26
18
20.5
195
8÷10
30
Oil fill plugs TCDF.22x1....
59563
TCDF.22x1.5+a
M22x1.5
12
32
20
25.0
195
10÷12
35
Oil fill plugs TCDF.25x1....
59565
TCDF.25x1.5+a
M25x1.5
12
32
20
25.0
195
10÷12
35
Oil fill plugs TCDF.26x1....
59567
TCDF.26x1.5+a
M26x1.5
12
32
20
25.0
195
10÷12
35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表