目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GH. - Brass nut
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Level indicators
GH.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/3_level_indicators/ghiera_hgf/ghiera.prj},{NB=Brass nut GH.M16x1.5-NK},{CODE=14881-NK},{DESCRIPTION=GH.M16x1.5-NK},{DIM01=M16x1.5},{DIM02=3.0},{DIM03=19},{DIM04=21.0},{WEIGHT=3.0},{NDM=16.000},{P=1.500},{COLOR=0.75,0.75,0.75,0.00},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
B
[mm]
DIM03
s
[mm]
DIM04
e
[mm]
WEIGHT
Weight
[g]
Brass nut GH. 1/4-NK
14991-NK
GH. 1/4-NK
G 1/4
3.0
15
16.5
6.0
Brass nut GH. 3/8-NK
15001-NK
GH. 3/8-NK
G 3/8
3.0
19
21.0
3.0
Brass nut GH. 1/2-NK
15011-NK
GH. 1/2-NK
G 1/2
4.0
24
26.5
7.0
Brass nut GH. 3/4-NK
15021-NK
GH. 3/4-NK
G 3/4
4.0
30
33.0
12.0
Brass nut GH. 1-NK
15031-NK
GH. 1-NK
G 1
4.5
37
40.0
14.0
Brass nut GH. 1 1/4-NK
15041-NK
GH. 1 1/4-NK
G 1 1/4
5.0
46
50.5
19.0
Brass nut GH. 2-NK
15051-NK
GH. 2-NK
G 2
6.0
65
71.0
40.0
Brass nut GH.M12x1.5-NK
14861-NK
GH.M12x1.5-NK
M12x1.5
3.0
15
16.5
2.0
Brass nut GH.M14x1.5-NK
14871-NK
GH.M14x1.5-NK
M14x1.5
3.0
18
20.0
2.5
Brass nut GH.M16x1.5-NK
14881-NK
GH.M16x1.5-NK
M16x1.5
3.0
19
21.0
3.0
Brass nut GH.M20x1.5-NK
14891-NK
GH.M20x1.5-NK
M20x1.5
3.0
24
26.5
5.0
Brass nut GH.M25x1.5-NK
14901-NK
GH.M25x1.5-NK
M25x1.5
3.5
30
33.0
8.5
Brass nut GH.M26x1.5-NK
14911-NK
GH.M26x1.5-NK
M26x1.5
3.5
30
33.0
8.5
Brass nut GH.M27x1.5-NK
14921-NK
GH.M27x1.5-NK
M27x1.5
4.0
32
35.0
7.0
Brass nut GH.M30x1.5-NK
14931-NK
GH.M30x1.5-NK
M30x1.5
4.0
35
38.5
12.0
Brass nut GH.M33x1.5-NK
14941-NK
GH.M33x1.5-NK
M33x1.5
4.0
41
45.0
12.5
Brass nut GH.M35x1.5-NK
14951-NK
GH.M35x1.5-NK
M35x1.5
5.0
40
44.0
15.5
Brass nut GH.M40x1.5-NK
14961-NK
GH.M40x1.5-NK
M40x1.5
4.5
46
50.5
23.0
Brass nut GH.M42x1.5-NK
14971-NK
GH.M42x1.5-NK
M42x1.5
5.0
45
50.0
17.5
Brass nut GH.M42x2-NK
14981-NK
GH.M42x2-NK
M42x2
5.0
45
50.0
18.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表