目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCFE-EX - Oil circulation sights
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Level indicators
HCFE-EX
Powered by
CAD模型選擇
{elesa/general_catalogue/13/3_level_indicators/hcfe_atex/hcfe_atex.prj},{NB=Oil circulation sights HCFE.12-3/8-EX},{CODE=10851-R-EX},{DESCRIPTION=HCFE.12-3/8-EX},{DIM01=G 3/8},{DIM02=7.5},{DIM03=13.0},{DIM04=22.5},{DIM05=15},{DIM06=19},{DIM07=3÷5},{WEIGHT=4},{NDM=16.660},{KDM=14.950},{XX=5.500},{PSTOL=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
D
[mm]
DIM05
d
[mm]
DIM06
s
[mm]
DIM07
Tightening torque
[Nm]
WEIGHT
Weight
[g]
Oil circulation sights HC...
10851-R-EX
HCFE.12-3/8-EX
G 3/8
7.5
13.0
22.5
15
19
3÷5
4
Oil circulation sights HC...
10901-R-EX
HCFE.15-1/2-EX
G 1/2
10.5
16.0
26.0
19
22
4÷6
5
Oil circulation sights HC...
11001-R-EX
HCFE.20-3/4-EX
G 3/4
10.5
19.5
31.5
25
27
6÷8
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表