目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCX-AR - Column level indicators For use with fluids containing alcohol
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Column level indicators
HCX-AR
Powered by
CAD模型選擇
{elesa/general_catalogue/13/4_column_level_indicators/hcx_ar/hcx_ar_asmtab.prj},{NB=Column level indicators HCX.254-AR-M12},{CODE=11362-R},{DESCRIPTION=HCX.254-AR-M12},{DIM01=254},{DIM02=M12},{DIM03=21},{DIM04=18},{DIM05=35},{DIM06=291},{DIM07=203},{DIM08=26},{DIM09=18.5},{DIM10=12.5},{DIM11=254.0},{DIM12=-},{DIM13=-},{DIM14=10},{WEIGHT=185},{NDM=12.000},{KDM=9.853},{TYP=1.000},{PPATH=hcx_ar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
A
[mm]
DIM04
B
[mm]
DIM05
C
[mm]
DIM06
L
[mm]
DIM07
e
[mm]
DIM08
m
[mm]
DIM09
r
[mm]
DIM10
d'-0.2
[mm]
DIM11
f'±0.2
[mm]
DIM12
Thermometer
[°C]
DIM13
Thermometer
[°F]
DIM14
C
[Nm]
WEIGHT
Weight
[g]
Column level indicators H...
11342-R
HCX.76-AR-M10
76
M10
22
16
27
107
40
18
15.5
10.5
76.0
-
-
12
87
Column level indicators H...
11347-R
HCX.76/T-AR-M10
76
M10
22
16
27
107
40
18
15.5
10.5
76.0
20÷100
68÷210
8
87
Column level indicators H...
11352-R
HCX.127-AR-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127.0
-
-
12
138
Column level indicators H...
11357-R
HCX.127/T-AR-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127.0
0÷100
32÷210
8
138
Column level indicators H...
11362-R
HCX.254-AR-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254.0
-
-
10
185
Column level indicators H...
11367-R
HCX.254/T-AR-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254.0
0÷100
32÷210
8
185
Column level indicators H...
11313-R
HCX.76-AR-SST-M10
76
M10
22
16
27
107
40
18
15.5
10.5
76.0
-
-
12
87
Column level indicators H...
11315-R
HCX.127-AR-SST-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127.0
-
-
12
138
Column level indicators H...
11317-R
HCX.254-AR-SST-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254.0
-
-
10
185
Column level indicators H...
111355-R
HCX.127-AR-VT-M12
127
M12
23
18
31
161
80
23
17.0
12.5
127.0
-
-
6
138
Column level indicators H...
111375-R
HCX.254-AR-VT-M12
254
M12
21
18
35
291
203
26
18.5
12.5
254.0
-
-
6
185
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表