目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.C6-C - Injected polyurethane wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.C6-C
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_c6_c/re_c6_c_asmtab.prj},{NB=Injected polyurethane wheels RE.C6-040-CBL-C},{CODE=451956},{DESCRIPTION=RE.C6-040-CBL-C},{EXE=CBL},{VERS=4},{DIM01=40},{DIM01X=40.000},{DIM02=M10},{DIM02X=10.000},{DIM03=20},{DIM03X=20.000},{DIM04=35},{DIM04X=35.000},{DIM05=-},{DIM05X=0.000},{DIM06=18},{DIM06X=18.000},{DIM07=59},{DIM07X=59.000},{DIM08=-},{DIM08X=0.000},{DIM09=-},{DIM09X=0.000},{DIM10=-},{DIM10X=0.000},{DIM11=-},{DIM11X=0.000},{DIM12=-},{DIM12X=0.000},{DIM13=-},{DIM13X=0.000},{DIM14=-},{DIM14X=0.000},{DIM15=24},{DIM15X=24.000},{DIM16=-},{DIM16X=0.000},{DIM17=400},{WEIGHT=120},{DFA=6},{DFAL=31},{PPATH=re_c6_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
p
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l3
[mm]
DIM07
H
[mm]
DIM08
B
[mm]
DIM09
L
[mm]
DIM10
s
[mm]
DIM11
b1
[mm]
DIM12
l1
[mm]
DIM13
b2
[mm]
DIM14
l2
[mm]
DIM15
b3
[mm]
DIM16
R
[mm]
DIM17
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Injected polyurethane whe...
451946
RE.C6-040-PBL-C
40
-
-
-
-
18
59
48
48
5
27
27
33
33
-
-
400
110
Injected polyurethane whe...
451948
RE.C6-050-PBL-C
50
-
-
-
-
18
66
55
55
6
38.5
38.5
44
44
-
-
550
120
Injected polyurethane whe...
451950
RE.C6-060-PBL-C
60
-
-
-
-
25
83
60
60
6
38
38
46
46
-
-
700
210
Injected polyurethane whe...
451926
RE.C6-040-SBL-C
40
-
-
-
-
18
59
42
42
5
30
30
33
33
24
-
400
110
Injected polyurethane whe...
451928
RE.C6-050-SBL-C
50
-
-
-
-
18
66
55
55
6
38.5
38.5
44
44
24
-
550
130
Injected polyurethane whe...
451930
RE.C6-060-SBL-C
60
-
-
-
-
25
83
60
60
6
38
38
48
48
21
-
700
240
Injected polyurethane whe...
451936
RE.C6-040-SBF-C
40
-
-
-
-
18
59
42
42
5
30
30
33
33
24
78
400
130
Injected polyurethane whe...
451938
RE.C6-050-SBF-C
50
-
-
-
-
18
66
55
55
6
38.5
38.5
44
44
24
76
550
160
Injected polyurethane whe...
451940
RE.C6-060-SBF-C
60
-
-
-
-
25
83
60
60
6
38
38
48
48
21
84
700
280
Injected polyurethane whe...
451956
RE.C6-040-CBL-C
40
M10
20
35
-
18
59
-
-
-
-
-
-
-
24
-
400
120
Injected polyurethane whe...
451958
RE.C6-050-CBL-C
50
M10
20
35
-
18
66
-
-
-
-
-
-
-
24
-
550
130
Injected polyurethane whe...
451960
RE.C6-060-CBL-C
60
M12
25
42
-
25
83
-
-
-
-
-
-
-
21
-
700
240
Injected polyurethane whe...
451966
RE.C6-040-CBF-C
40
M10
20
35
-
18
59
-
-
-
-
-
-
-
24
78
400
140
Injected polyurethane whe...
451968
RE.C6-050-CBF-C
50
M10
20
35
-
18
66
-
-
-
-
-
-
-
24
76
550
160
Injected polyurethane whe...
451970
RE.C6-060-CBF-C
60
M12
25
42
-
25
83
-
-
-
-
-
-
-
21
84
700
280
Injected polyurethane whe...
451976
RE.C6-040-FBL-C
40
-
-
35
10
18
59
-
-
-
-
-
-
-
24
-
400
100
Injected polyurethane whe...
451978
RE.C6-050-FBL-C
50
-
-
35
10
18
66
-
-
-
-
-
-
-
24
-
550
130
Injected polyurethane whe...
451980
RE.C6-060-FBL-C
60
-
-
42
13
25
83
-
-
-
-
-
-
-
21
-
700
240
Injected polyurethane whe...
451986
RE.C6-040-FBF-C
40
-
-
35
10
18
59
-
-
-
-
-
-
-
24
78
400
120
Injected polyurethane whe...
451988
RE.C6-050-FBF-C
50
-
-
35
10
18
66
-
-
-
-
-
-
-
24
76
550
130
Injected polyurethane whe...
451990
RE.C6-060-FBF-C
60
-
-
42
13
25
83
-
-
-
-
-
-
-
21
84
700
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表