目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RH-ET-CLEAN - Handles
Elesa
GENERAL CATALOGUE
Handles for special applications
CLEAN handles for medical and food processing equipment
RH-ET-CLEAN
Powered by
CAD模型選擇
{elesa/general_catalogue/15/4_clean/rh_et_clean/rh_et_clean.prj},{NB=Handles RHET-15.E120.31},{CODE=RHET-15.E120.31},{DIM01=120},{DIM02=M6},{DIM03=12},{DIM04=15},{DIM05=60},{DIM06=-},{DIM07=-},{DIM08=30},{WEIGHT=321},{H1=0},{L=0},{D=6},{R1=18.750},{R2=7.500},{H2=37.500},{L1=33.750},{L2=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
p
[mm]
DIM04
B
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
l
[mm]
DIM08
l1
[mm]
WEIGHT
Weight
[g]
Handles RHET-10.E100.31
RHET-10.E100.31
100
M5
10
10
45
-
-
20
111
Handles RHET-10.E120.31
RHET-10.E120.31
120
M5
10
10
45
-
-
20
127
Handles RHET-15.E120.31
RHET-15.E120.31
120
M6
12
15
60
-
-
30
321
Handles RHET-15.E140.31
RHET-15.E140.31
140
M6
12
15
60
-
-
30
338
Handles RHET-15.E200.31
RHET-15.E200.31
200
M6
12
15
60
-
-
30
430
Handles RHET-10.A100.31
RHET-10.A100.31
100
M5
10
10
75
40
35
20
147
Handles RHET-10.A120.31
RHET-10.A120.31
120
M5
10
10
75
40
35
20
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表