目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ELK. - Lobe knobs
Elesa
INCH CATALOGUE
Clamping knobs
Lobe knobs
ELK. (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/1_lobe_knobs/elk/elk.prj},{NB=Lobe knobs ELK.56B-5/16-C17},{CODE=90221406-C17},{DESCRIPTION=ELK.56B-5/16-C17},{DIM01=2.20},{DIM02=0.312},{DIM03=-},{DIM04=1.14},{DIM05=1.04},{DIM06=0.55},{DIM07=0.71},{DIM08=0.43},{DIM09=0.59},{WEIGHT=0.117},{DH9=0.31},{D2=0.55},{L1=0.71},{SIZE=1},{NDM=0.0000},{KDM=0.0000},{R=0.306},{G=0.522},{B=0.255},{D1=1.889},{ANG=99.500},{DST=0.301},{DIM07X=0.710},{DIM06X=0.550}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d
ⁿ/ₐ
DIM03
d2B
ⁿ/ₐ
DIM04
L
[Inch]
DIM05
d1
[Inch]
DIM06
d2
ⁿ/ₐ
DIM07
l1
ⁿ/ₐ
DIM08
l2
[Inch]
DIM09
h
[Inch]
WEIGHT
Weight
[lbs]
Lobe knobs ELK.45B-1/4-C1
90221206-C1
ELK.45B-1/4-C1
1.77
0.25
-
1.02
0.83
0.47
0.67
0.39
0.55
0.081
Lobe knobs ELK.45B-1/4-C2
90221206-C2
ELK.45B-1/4-C2
1.77
0.25
-
1.02
0.83
0.47
0.67
0.39
0.55
0.081
Lobe knobs ELK.45B-1/4-C3
90221206-C3
ELK.45B-1/4-C3
1.77
0.25
-
1.02
0.83
0.47
0.67
0.39
0.55
0.081
Lobe knobs ELK.45B-1/4-C4
90221206-C4
ELK.45B-1/4-C4
1.77
0.25
-
1.02
0.83
0.47
0.67
0.39
0.55
0.081
Lobe knobs ELK.45B-1/4-C5
90221206-C5
ELK.45B-1/4-C5
1.77
0.25
-
1.02
0.83
0.47
0.67
0.39
0.55
0.081
Lobe knobs ELK.45B-1/4-C6
90221206-C6
ELK.45B-1/4-C6
1.77
0.25
-
1.02
0.83
0.47
0.67
0.39
0.55
0.081
Lobe knobs ELK.45B-1/4-C1...
90221206-C17
ELK.45B-1/4-C17
1.77
0.25
-
1.02
0.83
0.47
0.67
0.39
0.55
0.081
Lobe knobs ELK.45B-1/4-20...
90221221-C1
ELK.45B-1/4-20-C1
1.77
-
1/4-20
1.02
0.83
-
-
0.39
0.47
0.063
Lobe knobs ELK.45B-1/4-20...
90221221-C2
ELK.45B-1/4-20-C2
1.77
-
1/4-20
1.02
0.83
-
-
0.39
0.47
0.063
Lobe knobs ELK.45B-1/4-20...
90221221-C3
ELK.45B-1/4-20-C3
1.77
-
1/4-20
1.02
0.83
-
-
0.39
0.47
0.063
Lobe knobs ELK.45B-1/4-20...
90221221-C4
ELK.45B-1/4-20-C4
1.77
-
1/4-20
1.02
0.83
-
-
0.39
0.47
0.063
Lobe knobs ELK.45B-1/4-20...
90221221-C5
ELK.45B-1/4-20-C5
1.77
-
1/4-20
1.02
0.83
-
-
0.39
0.47
0.063
Lobe knobs ELK.45B-1/4-20...
90221221-C6
ELK.45B-1/4-20-C6
1.77
-
1/4-20
1.02
0.83
-
-
0.39
0.47
0.063
Lobe knobs ELK.45B-1/4-20...
90221221-C17
ELK.45B-1/4-20-C17
1.77
-
1/4-20
1.02
0.83
-
-
0.39
0.47
0.063
Lobe knobs ELK.56B-5/16-C...
90221406-C1
ELK.56B-5/16-C1
2.20
0.312
-
1.14
1.04
0.55
0.71
0.43
0.59
0.117
Lobe knobs ELK.56B-5/16-C...
90221406-C2
ELK.56B-5/16-C2
2.20
0.312
-
1.14
1.04
0.55
0.71
0.43
0.59
0.117
Lobe knobs ELK.56B-5/16-C...
90221406-C3
ELK.56B-5/16-C3
2.20
0.312
-
1.14
1.04
0.55
0.71
0.43
0.59
0.117
Lobe knobs ELK.56B-5/16-C...
90221406-C4
ELK.56B-5/16-C4
2.20
0.312
-
1.14
1.04
0.55
0.71
0.43
0.59
0.117
Lobe knobs ELK.56B-5/16-C...
90221406-C5
ELK.56B-5/16-C5
2.20
0.312
-
1.14
1.04
0.55
0.71
0.43
0.59
0.117
Lobe knobs ELK.56B-5/16-C...
90221406-C6
ELK.56B-5/16-C6
2.20
0.312
-
1.14
1.04
0.55
0.71
0.43
0.59
0.117
Lobe knobs ELK.56B-5/16-C...
90221406-C17
ELK.56B-5/16-C17
2.20
0.312
-
1.14
1.04
0.55
0.71
0.43
0.59
0.117
Lobe knobs ELK.56B-5/16-1...
90221426-C1
ELK.56B-5/16-18-C1
2.20
-
5/16-18
1.14
1.04
-
-
0.43
0.51
0.090
Lobe knobs ELK.56B-5/16-1...
90221426-C2
ELK.56B-5/16-18-C2
2.20
-
5/16-18
1.14
1.04
-
-
0.43
0.51
0.090
Lobe knobs ELK.56B-5/16-1...
90221426-C3
ELK.56B-5/16-18-C3
2.20
-
5/16-18
1.14
1.04
-
-
0.43
0.51
0.090
Lobe knobs ELK.56B-5/16-1...
90221426-C4
ELK.56B-5/16-18-C4
2.20
-
5/16-18
1.14
1.04
-
-
0.43
0.51
0.090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表