目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7403.1 - Stainless Steel-Strainers
Elesa+Ganter
液压系统附件
GN 7403.1
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn7403_1/gn7403_1.prj},{NB=Edelstahl-Siebeinsatz GN 7403.1-NI-18-100},{PARTNUMBER=GN 7403.1-NI-18-100},{NENN=18},{MW=100},{B=4},{D1=20.6},{D2=19.7},{D3=14},{D4=20.6},{D5=22.7},{S1=4},{S2=2},{PR=20x2},{PN=G1/2},{WEIGHT=0.0350},{CTN=84149000},{ROHS=YES},{INFOEG=Produktdetails},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
NENN
Nominal size
[mm]
MW
Mesh size
[μm]
B
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
S1
[mm]
S2
[mm]
PR
suitable O-ring
ⁿ/ₐ
PN
suitable for nominal size d1 of GN 7405
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Strainer ...
GN 7403.1-NI-14-100
14
100
4
16.6
15.7
10
16.6
18.7
4
2
16x2
G3/8
0.0020
84149000
YES
Stainless Steel-Strainer ...
GN 7403.1-NI-14-500
14
500
4
16.6
15.7
10
16.6
18.7
4
2
16x2
G3/8
0.0010
84149000
YES
Stainless Steel-Strainer ...
GN 7403.1-NI-18-100
18
100
4
20.6
19.7
14
20.6
22.7
4
2
20x2
G1/2
0.0350
84149000
YES
Stainless Steel-Strainer ...
GN 7403.1-NI-18-500
18
500
4
20.6
19.7
14
20.6
22.7
4
2
20x2
G1/2
0.0010
84149000
YES
Stainless Steel-Strainer ...
GN 7403.1-NI-24-100
24
100
4
26.6
25.7
20
26.6
28.7
4
2
20x2
G3/4
0.0008
84149000
YES
Stainless Steel-Strainer ...
GN 7403.1-NI-24-500
24
500
4
26.6
25.7
20
26.6
28.7
4
2
20x2
G3/4
0.0010
84149000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表