目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7404 NI - Stainless Steel-Two-way breathable membranes oil / water repellent (oleo- / hydrophobic)
Elesa+Ganter
液压系统附件
GN 7404
GN 7404 NI
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/gn7404/gn7404_ni/gn7404_ni.prj},{NB=Edelstahl-Belueftungs- / Entlueftungsmembrane GN 7404-NI-G1-1,2},{PARTNUMBER=GN 7404-NI-G1-1,2},{D1=G1},{D2=40},{D2X=33.249},{D3=20},{L1=11.0},{L2=8.5},{S=36},{M=1.2},{DZ=34},{WEIGHT=0.0614},{CTN=84149000},{ROHS=YES},{INFOEG=Produktdetails},{VERS=1},{X1=0.9},{DX=38.1},{Y1=17.5},{Y2=6.0},{VERS2=3},{D3X=16.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
M
Membrane pore size
[µm]
DZ
Air permeability volume
[l/min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Two-way b...
GN 7404-NI-G1/2-1,2
G1/2
26
10
8.5
7.5
23
1.2
11
0.0236
84149000
YES
Stainless Steel-Two-way b...
GN 7404-NI-G3/4-1,2
G3/4
32
14
9.0
8.0
30
1.2
21
0.0410
84149000
YES
Stainless Steel-Two-way b...
GN 7404-NI-G1-1,2
G1
40
20
11.0
8.5
36
1.2
34
0.0614
84149000
YES
Stainless Steel-Two-way b...
GN 7404-NI-M20x1,5-1,2
M20x1,5
26
10
8.5
7.5
23
1.2
11
0.0221
84149000
YES
Stainless Steel-Two-way b...
GN 7404-NI-M26x1,5-1,2
M26x1,5
32
14
9.0
8.0
30
1.2
21
0.0408
84149000
YES
Stainless Steel-Two-way b...
GN 7404-NI-M33x1,5-1,2
M33x1,5
40
20
11.0
8.5
36
1.2
34
0.0630
84149000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表