目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6303 - Knurled nuts, Type B, with dowel hole, with thread (M)
Elesa+Ganter
紧固旋钮
DIN 6303
DIN 6303 B
DIN 6303 B M
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/din6303/din6303_b/din6303_b_m/gn6303_b_m.prj},{NB=Raendelmutter DIN 6303-M6-B},{PARTNUMBER=DIN 6303-M6-B},{D1=M6},{D1X=6},{D3=16},{D4=24},{D5=1.5},{E=2.5},{H=14},{K=10},{T=8},{ABS1=9.000},{WEIGHT=0.0270},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
E
[mm]
H
[mm]
K
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled nut DIN 6303-M5-B
DIN 6303-M5-B
M5
14
20
1.5
2.5
12
8
7
0.0150
73181692
YES
Knurled nut DIN 6303-M6-B
DIN 6303-M6-B
M6
16
24
1.5
2.5
14
10
8
0.0270
73181692
YES
Knurled nut DIN 6303-M8-B
DIN 6303-M8-B
M8
20
30
2.0
3.0
17
12
10
0.0470
73181692
YES
Knurled nut DIN 6303-M10-...
DIN 6303-M10-B
M10
28
36
3.0
4.0
20
14
12
0.0850
73181692
YES
Knurled nut DIN 6303-M12-...
DIN 6303-M12-B
M12
32
40
4.0
4.0
24
16
16
0.1320
73181692
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表