目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 228 - Stainless Steel-Handwheels, Bore code V, with square, Type A, without handle
Elesa+Ganter
紧固旋钮
GN 228
GN 228 A4
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn228/gn228_a4/gn228_a4_a_v.prj},{NB=Edelstahl-Handrad GN 228-A4-200-V14-A-GS},{PARTNUMBER=GN 228-A4-200-V14-A-GS},{D1=200},{S=V14},{D2Y=14},{B=22},{D3=40},{L1=24},{L2=46},{ANZAHL=4},{STAERKE=2.5},{WEIGHT=0.7990},{CTN=84819000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
S
H11 Square
ⁿ/ₐ
B
[mm]
D3
[mm]
L1
[mm]
L2
≈
[mm]
ANZAHL
No. of spokes
ⁿ/ₐ
STAERKE
Thickness of sheet metal
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Handwheel...
GN 228-A4-125-V11-A-GS
125
V11
18
30
18
29
3
1.5
0.2870
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-160-V12-A-GS
160
V12
22
30
20
37
4
1.5
0.4330
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-200-V14-A-GS
200
V14
22
40
24
46
4
2.5
0.7990
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-250-V17-A-GS
250
V17
30
45
28
52
5
2.5
1.5350
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-315-V19-A-GS
315
V19
35
55
33
64
5
2.5
2.4250
84819000
YES
Stainless Steel-Handwheel...
GN 228-A4-400-V24-A-GS
400
V24
40
65
38
82
5
3.0
4.2300
84819000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表