目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 3664 - Torque limiting tristar knobs, with thread
Elesa+Ganter
紧固旋钮
GN 3664
GN 3664 B
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn3664/gn3664_b/gn3664_m.prj},{NB=Drehmoment-Dreisterngriff GN 3664-63-M8-4,7},{PARTNUMBER=GN 3664-63-M8-4,7},{D1=63},{D2=M8},{D5=16.0},{D6=28.1},{H1=46.6},{H2=12.9},{T=14},{DR=4,7},{WEIGHT=0.1070},{CTN=39263000},{ROHS=YES},{D2X=8},{VER=2},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
DR
Torque ±10%
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Torque limiting tristar k...
GN 3664-50-M6-2
50
M6
13.5
23.6
41.6
10.7
11
2
0.0630
39263000
YES
Torque limiting tristar k...
GN 3664-50-M6-3
50
M6
13.5
23.6
41.6
10.7
11
3
0.0630
39263000
YES
Torque limiting tristar k...
GN 3664-50-M6-4
50
M6
13.5
23.6
41.6
10.7
11
4
0.0630
39263000
YES
Torque limiting tristar k...
GN 3664-50-M8-2
50
M8
13.5
23.6
41.6
10.7
11
2
0.0610
39263000
YES
Torque limiting tristar k...
GN 3664-50-M8-3
50
M8
13.5
23.6
41.6
10.7
11
3
0.0610
39263000
YES
Torque limiting tristar k...
GN 3664-50-M8-4
50
M8
13.5
23.6
41.6
10.7
11
4
0.0610
39263000
YES
Torque limiting tristar k...
GN 3664-63-M8-3,2
63
M8
16.0
28.1
46.6
12.9
14
3,2
0.1070
39263000
YES
Torque limiting tristar k...
GN 3664-63-M8-4
63
M8
16.0
28.1
46.6
12.9
14
4
0.1070
39263000
YES
Torque limiting tristar k...
GN 3664-63-M8-4,7
63
M8
16.0
28.1
46.6
12.9
14
4,7
0.1070
39263000
YES
Torque limiting tristar k...
GN 3664-63-M10-3,2
63
M10
16.0
28.1
46.6
12.9
14
3,2
0.1040
39263000
YES
Torque limiting tristar k...
GN 3664-63-M10-4
63
M10
16.0
28.1
46.6
12.9
14
4
0.1040
39263000
YES
Torque limiting tristar k...
GN 3664-63-M10-4,7
63
M10
16.0
28.1
46.6
12.9
14
4,7
0.1040
39263000
YES
Torque limiting tristar k...
GN 3664-80-M10-4
80
M10
19.0
34.1
56.2
16.8
17
4
0.1740
39263000
YES
Torque limiting tristar k...
GN 3664-80-M10-5,5
80
M10
19.0
34.1
56.2
16.8
17
5,5
0.1740
39263000
YES
Torque limiting tristar k...
GN 3664-80-M10-7,5
80
M10
19.0
34.1
56.2
16.8
17
7,5
0.1740
39263000
YES
Torque limiting tristar k...
GN 3664-80-M12-4
80
M12
19.0
34.1
56.2
16.8
17
4
0.1690
39263000
YES
Torque limiting tristar k...
GN 3664-80-M12-5,5
80
M12
19.0
34.1
56.2
16.8
17
5,5
0.1690
39263000
YES
Torque limiting tristar k...
GN 3664-80-M12-7,5
80
M12
19.0
34.1
56.2
16.8
17
7,5
0.1690
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表