目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 126.1 - Adjustable flat tension levers, Zinc die casting, bushing Stainless Steel, with bore
Elesa+Ganter
紧定手柄
GN 126.1
GN 126.1 MB
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn126_1/gn126_1_mb/gn126_1_b.prj},{NB=Verstellbarer Flachspannhebel GN 126.1-120-B10-SR},{PARTNUMBER=GN 126.1-120-B10-SR},{L1=120},{D1=M10},{D2=B10},{FARBE=silver (textured finish)},{NDM=10.000},{D3=16},{D4=32},{H1=29.5},{H2=2},{H3=41.5},{H4=2.5},{T=14},{WEIGHT=0.1870},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{FR=SR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D2
H7 bore
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable flat tension l...
GN 126.1-120-B8-SW
120
B8
black (textured finish)
16
32
29.5
2
41.5
2.5
14
0.1854
84879090
YES
Adjustable flat tension l...
GN 126.1-120-B8-SR
120
B8
silver (textured finish)
16
32
29.5
2
41.5
2.5
14
0.1854
84879090
YES
Adjustable flat tension l...
GN 126.1-120-B10-SW
120
B10
black (textured finish)
16
32
29.5
2
41.5
2.5
14
0.1870
84879090
YES
Adjustable flat tension l...
GN 126.1-120-B10-SR
120
B10
silver (textured finish)
16
32
29.5
2
41.5
2.5
14
0.1870
84879090
YES
Adjustable flat tension l...
GN 126.1-145-B12-SW
145
B12
black (textured finish)
23
40
42.0
4
56.0
4.0
22
0.3899
84879090
YES
Adjustable flat tension l...
GN 126.1-145-B12-SR
145
B12
silver (textured finish)
23
40
42.0
4
56.0
4.0
22
0.3899
84879090
YES
Adjustable flat tension l...
GN 126.1-145-B16-SW
145
B16
black (textured finish)
23
40
42.0
4
56.0
4.0
22
0.3673
84879090
YES
Adjustable flat tension l...
GN 126.1-145-B16-SR
145
B16
silver (textured finish)
23
40
42.0
4
56.0
4.0
22
0.3673
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表