目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 213 - Turret levers with keyway
Elesa+Ganter
紧定手柄
GN 213
GN 213 K
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn213/gn213_k/gn213_k.prj},{NB=Schaltkreuz GN 213-60-K15},{PARTNUMBER=GN 213-60-K15},{D1=60},{D2=K15},{D2Y=15},{D3=32},{D4=10},{D5=25},{H1=30},{H2=11},{H3=64},{L=96},{ABS1=13.000},{ABS2=125.000},{ABS3=25.000},{B=5.000},{T=2.300},{DD=15.000},{SS=25.621},{SV=21.899},{WEIGHT=0.6300},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Keyway
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
~
[mm]
L
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Turret lever GN 213-50-K1...
GN 213-50-K12
50
K12
28
8
20
26
9
55
82
0.3800
84879059
YES
Turret lever GN 213-55-K1...
GN 213-55-K14
55
K14
30
10
25
28
10
62
96
0.5410
84879059
YES
Turret lever GN 213-60-K1...
GN 213-60-K15
60
K15
32
10
25
30
11
64
96
0.6300
84879059
YES
Turret lever GN 213-65-K1...
GN 213-65-K16
65
K16
35
12
30
32
12
72
110
0.8600
84879059
YES
Turret lever GN 213-72-K1...
GN 213-72-K18
72
K18
40
12
32
36
14
81
124
1.0920
84879059
YES
Turret lever GN 213-80-K2...
GN 213-80-K20
80
K20
44
14
35
40
16
90
138
1.5250
84879059
YES
Turret lever GN 213-100-K...
GN 213-100-K24
100
K24
54
16
40
52
24
114
170
2.7750
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表