目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 318 - Stainless Steel-Ratchet spanners, Form B, Ratchet insert with blind hole
Elesa+Ganter
紧定手柄
GN 318
GN 318 A-B
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn318/gn318_a_b/gn318_b.prj},{NB=Edelstahl-Ratschenspanner GN 318-178-M12-B},{PARTNUMBER=GN 318-178-M12-B},{L1=178},{D3=M12},{D3X=12},{D4=-},{D4X=0},{B1=40},{B2=29.6},{D6=19},{D7=8},{H1=14},{H2=10.9},{H3=17.5},{T=17},{WEIGHT=0.2880},{CTN=82042000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D3
Thread
ⁿ/ₐ
D4
Bore
ⁿ/ₐ
B1
[mm]
B2
[mm]
D6
[mm]
D7
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ratchet s...
GN 318-178-M8-B
178
M8
-
40
29.6
19
8
14
10.9
17.5
17
0.2960
82042000
YES
Stainless Steel-Ratchet s...
GN 318-178-M10-B
178
M10
-
40
29.6
19
8
14
10.9
17.5
17
0.2920
82042000
YES
Stainless Steel-Ratchet s...
GN 318-178-M12-B
178
M12
-
40
29.6
19
8
14
10.9
17.5
17
0.2880
82042000
YES
Stainless Steel-Ratchet s...
GN 318-178-B8-B
178
-
B8
40
29.6
19
8
14
10.9
17.5
17
0.2930
82042000
YES
Stainless Steel-Ratchet s...
GN 318-178-B10-B
178
-
B10
40
29.6
19
8
14
10.9
17.5
17
0.2890
82042000
YES
Stainless Steel-Ratchet s...
GN 318-178-B12-B
178
-
B12
40
29.6
19
8
14
10.9
17.5
17
0.2772
82042000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表