目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2278 - Bull´s eye levels for insertion into bore holes
Elesa+Ganter
控制元件
GN 2278
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn2278/gn_2278.prj},{NB=Dosenlibelle GN 2278-ALN-30-K-30},{PARTNUMBER=GN 2278-ALN-30-K-30},{WERK=ALN},{D1=30},{D2=20},{D3=28},{H1=13},{H2=10},{WEIGHT=0.0070},{CTN=90319000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WERK
Material / Finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
-0,2
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bull´s eye level GN 2278-...
GN 2278-ALN-20-K-30
ALN
20
12
18
10
8
0.0040
90319000
YES
Bull´s eye level GN 2278-...
GN 2278-ALN-25-K-30
ALN
25
14
20
12
9
0.0040
90319000
YES
Bull´s eye level GN 2278-...
GN 2278-ALN-30-K-30
ALN
30
20
28
13
10
0.0070
90319000
YES
Bull´s eye level GN 2278-...
GN 2278-ALS-20-K-30
ALS
20
12
18
10
8
0.0040
90319000
YES
Bull´s eye level GN 2278-...
GN 2278-ALS-25-K-30
ALS
25
14
20
12
9
0.0040
90319000
YES
Bull´s eye level GN 2278-...
GN 2278-ALS-30-K-30
ALS
30
20
28
13
10
0.0070
90319000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表