目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 3490 - Threaded , for profile systems
Elesa+Ganter
控制元件
GN 3490
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn3490/gn_3490.prj},{NB=Gewindeflansch GN 3490-45-M8-16-SW},{PARTNUMBER=GN 3490-45-M8-16-SW},{D1=45},{D2=M8},{H1=16},{B=25},{D3=15.0},{D4=M6},{H2=6},{M=30},{WEIGHT=0.0500},{CTN=73259990},{ROHS=YES},{NDM1=8.000},{VERS=SW},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
H1
[mm]
B
[mm]
D3
[mm]
D4
for screw
ⁿ/ₐ
H2
[mm]
M
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded GN 3490-45-M6-16...
GN 3490-45-M6-16-ZB
45
M6
16
25
15.0
M6
6
30
0.0520
73259990
YES
Threaded GN 3490-45-M6-16...
GN 3490-45-M6-16-SW
45
M6
16
25
15.0
M6
6
30
0.0520
73259990
YES
Threaded GN 3490-45-M8-16...
GN 3490-45-M8-16-ZB
45
M8
16
25
15.0
M6
6
30
0.0500
73259990
YES
Threaded GN 3490-45-M8-16...
GN 3490-45-M8-16-SW
45
M8
16
25
15.0
M6
6
30
0.0500
73259990
YES
Threaded GN 3490-60-M10-2...
GN 3490-60-M10-24-ZB
60
M10
24
30
21.5
M8
6
40
0.1080
73259990
YES
Threaded GN 3490-60-M10-2...
GN 3490-60-M10-24-SW
60
M10
24
30
21.5
M8
6
40
0.1080
73259990
YES
Threaded GN 3490-60-M12-2...
GN 3490-60-M12-24-ZB
60
M12
24
30
21.5
M8
6
40
0.1030
73259990
YES
Threaded GN 3490-60-M12-2...
GN 3490-60-M12-24-SW
60
M12
24
30
21.5
M8
6
40
0.1030
73259990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表