目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CMM.AL - 铰链
Elesa+Ganter
铰链及连接件
CMM.AL
Powered by
CAD模型選擇
{elesa_ganter/hinges/cmm_al/cmm_al_asmtab.prj},{NB=Hinges CMM.AL-50-SH-5 (0)},{PARTNUMBER=428651},{DESCRIPTION=CMM.AL-50-SH-5},{ROT=0},{DIM01=50},{DIM02=30},{DIM03=12.5},{DIM04=6.5},{DIM05=6},{DIM06=22},{DIM07=6},{DIM08=5.5},{DIM09=9.5},{WEIGHT=50},{PPATH=cmm_al_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
F
[mm]
DIM03
H
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
B1
[mm]
DIM07
d
[mm]
DIM08
d3
[mm]
DIM09
d4
[mm]
WEIGHT
重量
[g]
铰链 CMM-AL-40-SH-5
428649
CMM-AL-40-SH-5
40
25
10.5
5.5
5
17
4
5.5
10.5
25
铰链 CMM.AL-50-SH-5
428651
CMM.AL-50-SH-5
50
30
12.5
6.5
6
22
6
5.5
9.5
50
铰链 CMM-AL-50-SH-6
428652
CMM-AL-50-SH-6
50
30
12.5
6.5
6
22
6
6.5
12.5
47
铰链 CMM-AL-60-SH-8
428655
CMM-AL-60-SH-8
60
36
16.5
8.5
8
25
8
8.5
16.5
94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表