目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CMM-TR-SST - 铰链
Elesa+Ganter
铰链及连接件
CMM-TR-SST
Powered by
CAD模型選擇
{elesa_ganter/hinges/cmm_tr_sst/cmm_tr_sst_asmtab.prj},{NB=Hinges CMM-TR-SST-A-50(0)},{PARTNUMBER=428681},{DESCRIPTION=CMM-TR-SST-A-50},{ROT=0},{DIM01=50},{DIM02=70},{DIM03=30},{DIM04=42},{DIM05=-},{DIM05X=0},{DIM06=12.0},{DIM07=3.0},{DIM08=35},{DIM08X=35},{DIM09=-},{DIM09X=0},{DIM10=6},{DIM11=6.5},{WEIGHT=109},{VER=1},{PPATH=cmm_tr_sst_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
L
[mm]
DIM02
B
[mm]
DIM03
f
[mm]
DIM04
f1
[mm]
DIM05
f2
[mm]
DIM06
H
[mm]
DIM07
h1
[mm]
DIM08
b1
[mm]
DIM09
b2
[mm]
DIM10
d
[mm]
DIM11
d1
[mm]
WEIGHT
重量
[g]
铰链 CMM-TR-SST-A-50
428681
CMM-TR-SST-A-50
50
70
30
42
-
12.0
3.0
35
-
6
6.5
109
铰链 CMM-TR-SST-B-50
428684
CMM-TR-SST-B-50
50
105
30
42
39
12.0
3.0
35
70
6
6.5
130
铰链 CMM-TR-SST-C-50
428687
CMM-TR-SST-C-50
50
140
30
42
39
12.0
3.0
-
70
6
6.5
149
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表