目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 136 - Sheet Metal Hinges, Stainless Steel, Type B with through-holes
Elesa+Ganter
铰链及连接件
GN 136
GN 136 NI
GN 136 NI B
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn136/gn136_ni/gn136_ni_b/gn136_ni_b_asmtab.prj},{NB=Blechscharnier, Edelstahl GN 136-NI-50-50-B (0)},{PARTNUMBER=GN 136-NI-50-50-B},{ROT=0},{L1=50},{L2=50},{D1=6},{D2=5.2},{M1=30},{M2=30},{M2X=30},{M3=-},{M3X=0.0},{S=2.0},{PPATH=gn136_ni_b_asmtpl.prj},{WEIGHT=0.0610},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{MAT=Edelstahl, nichtrostend, 1.4301}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sheet Metal Hinge, Stainl...
GN 136-NI-30-30-B
30
30
3
3.2
18
18
-
1.5
0.0145
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-30-45-B
30
45
3
3.2
18
-
16.5
1.5
0.0210
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-40-40-B
40
40
4
4.2
25
25
-
2.0
0.0330
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-40-60-B
40
60
4
4.2
25
-
22.5
2.0
0.0510
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-50-50-B
50
50
6
5.2
30
30
-
2.0
0.0610
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-50-75-B
50
75
6
5.2
30
-
27.5
2.0
0.0900
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-60-60-B
60
60
6
5.2
36
36
-
2.0
0.0800
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-60-90-B
60
90
6
5.2
36
-
33.0
2.0
0.1210
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-80-80-B
80
80
8
6.2
50
50
-
2.5
0.1850
83021000
YES
Sheet Metal Hinge, Stainl...
GN 136-NI-80-120-B
80
120
8
6.2
50
-
45.0
2.5
0.2770
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表