目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 161.1 - Hinges
Elesa+Ganter
铰链及连接件
GN 161.1
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn161_1/gn161_1_asmtab.prj},{NB=Scharnier GN 161.1-15-63-SR (0)},{PARTNUMBER=GN 161.1-15-63-SR},{B=15},{L1=63},{ROT=0},{D=M5},{NDMD=5.000},{L2=17},{L3=31},{L4=6.1},{L5=10},{M=19},{T1=5},{T2=10},{RB=2300},{AB=1500},{MAT=Zink-Druckguss},{FARBE=SR},{FARBEVIS=silber},{PPATH=gn161_1_asmtpl.prj},{WEIGHT=0.0730},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B
[mm]
L1
[mm]
D
Thread
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M
[mm]
T1
[mm]
T2
[mm]
RB
Radial load rating
[N]
AB
Axial load rating
[N]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 161.1-15-63-SR
GN 161.1-15-63-SR
15
63
M5
17
31
6.1
10
19
5
10
2300
1500
SR
0.0730
83021000
YES
Hinge GN 161.1-15-63-SW
GN 161.1-15-63-SW
15
63
M5
17
31
6.1
10
19
5
10
2300
1500
SW
0.0730
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表