目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 851 - Stainless Steel-Latch type toggle clamps, for pulling action, Type T2, with U-bolt latch, with catch
Elesa+Ganter
铰接夹
GN 851 N
GN 851 T2 NI
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn851_n/gn_851_t2_ni/gn_851_ni_asmtab.prj},{NB=Edelstahl-Verschluss-Spanner GN 851-160-T2-NI (closed)},{PARTNUMBER=GN 851-160-T2-NI},{NORMNRX=Edelstahl-Verschluss-Spanner GN 851},{GROESSE=160},{MODELLO=160/T2X},{ROTX=2.000},{POS=0},{HUB=0},{DXXX=[35:44]},{AX=98},{BX=25},{CX=12},{DX1=35÷44},{EX=28},{FX=20},{GX=19},{HX=10},{IX=16},{LX=26},{MX=14},{NX=18},{OX=2},{QX=4,3},{SX=25},{TX=M4},{FHX=160},{GRX=85},{XX=1.000},{FH=1600},{A=12},{B1=26},{B2=28},{B3=21},{B4=20},{B5=14},{D1=M4},{D2=4.3},{H1=26},{H2=18},{L1=98},{L2=11},{M1=19},{M2=5.0},{M3=16.0},{M4=5.0},{M5=10.0},{R=35},{S=2.0},{W1=25},{W2=11},{MAT=Edelstahl},{PPATH=../../gn_851/gn_851/gn_851_asmtpl.prj},{OP=T2-NI},{WEIGHT=0.0880},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
H1
≈
[mm]
H2
[mm]
L1
≈
[mm]
L2
min.
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
R
≈ at W2=0
[mm]
S
[mm]
W1
Stroke
[mm]
W2
≈ Adjustable range
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Latch typ...
GN 851-160-T2-NI
160
1600
12
26
28
21
20
14
M4
4.3
26
18
98
11
19
5.0
16.0
5.0
10.0
35
2.0
25
11
0.0880
82057000
YES
Stainless Steel-Latch typ...
GN 851-320-T2-NI
320
3200
16
40
44
32
28
22
M6
6.5
30
25
152
19
32
10.5
19.0
7.0
14.3
54
3.0
48
13
0.2600
82057000
YES
Stainless Steel-Latch typ...
GN 851-700-T2-NI
700
7000
24
60
54
38
38
26
M8
8.5
42
36
220
21
38
9.5
41.5
9.5
19.0
70
3.5
58
26
0.6000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表