目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 871 - Levelling shims
Elesa+Ganter
铰接夹
GN 871
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn871/gn_871.prj},{NB=Einstellplättchen-Set GN 871-40 (0.1)},{PARTNUMBER=GN 871-40},{L1=40},{S=0.1},{D=11.2},{L2=17},{L3=23},{MAT=Stahl},{WEIGHT=0.0010},{CTN=84679200},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling shim GN 871-30
GN 871-30
30
9.2
13
17
0.0010
84679200
YES
Levelling shim GN 871-40
GN 871-40
40
11.2
17
23
0.0010
84679200
YES
Levelling shim GN 871-50
GN 871-50
50
13.2
20
30
0.0020
84679200
YES
Levelling shim GN 871-60
GN 871-60
60
13.2
20
40
0.0140
84679200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表