目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 611.5 - Screw drivers for GN 611
Elesa+Ganter
分度及定位元件
GN 611.5
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn611_5/gn611_5.prj},{NB=Schraubendreher GN 611.5-M8},{PARTNUMBER=GN 611.5-M8},{D1=M8},{D1X=8},{WEIGHT=0.0391},{CTN=82054000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Gewinde Ø von GN 611 / GN 616 / GN 616.1
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Screw driver GN 611.5-M3
GN 611.5-M3
M3
0.0167
82054000
YES
Screw driver GN 611.5-M4
GN 611.5-M4
M4
0.0144
82054000
YES
Screw driver GN 611.5-M5
GN 611.5-M5
M5
0.0207
82054000
YES
Screw driver GN 611.5-M6
GN 611.5-M6
M6
0.0300
82054000
YES
Screw driver GN 611.5-M8
GN 611.5-M8
M8
0.0391
82054000
YES
Screw driver GN 611.5-M10
GN 611.5-M10
M10
0.0900
82054000
YES
Screw driver GN 611.5-M12
GN 611.5-M12
M12
0.0910
82054000
YES
Screw driver GN 611.5-M16
GN 611.5-M16
M16
0.1140
82054000
YES
Screw driver GN 611.5-M20
GN 611.5-M20
M20
0.1628
82054000
YES
Screw driver GN 611.5-M24
GN 611.5-M24
M24
0.2600
82054000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表