目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 612 NI - Stainless Steel-Cam action indexing plungers, Type AK without plastic cover, with lock nut
Elesa+Ganter
分度及定位元件
GN 612 NI
GN 612 AK NI
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn612_n/gn612_ak_ni/gn612_ak_ni_asmtab.prj},{NB=Edelstahl-Rastriegel GN 612-6-M16x1,5-AK-NI (deactivated-0)},{PARTNUMBER=GN 612-6-M16x1,5-AK-NI},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTANDX=22.0},{ABSTAND=0.0},{D1=6},{D2=M16x1,5},{D2X='1','M16','2','M16x1,5'},{D3=16},{L1=56.0},{L2=10},{L3=30},{L4=32},{L5=42},{FEDERDRUCK=11 / 29},{PPATH=gn612_ak_ni_asmtpl.prj},{VERS=6},{WEIGHT=0.0770},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Pin -0.06 / -0.08 Bore hole H7
[mm]
D2
Thread/screw thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
+1.5
[mm]
L4
[mm]
FEDERDRUCK
Initial / end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Cam actio...
GN 612-4-M10-AK-NI
4
M10
10
37.5
6
19
21
7 / 20
0.0222
73182900
YES
Stainless Steel-Cam actio...
GN 612-4-M10x1-AK-NI
4
M10x1
10
37.5
6
19
21
7 / 20
0.0226
73182900
YES
Stainless Steel-Cam actio...
GN 612-5-M10-AK-NI
5
M10
10
37.5
6
19
21
7 / 20
0.0220
73182900
YES
Stainless Steel-Cam actio...
GN 612-5-M10x1-AK-NI
5
M10x1
10
37.5
6
19
21
7 / 20
0.0231
73182900
YES
Stainless Steel-Cam actio...
GN 612-5-M12-AK-NI
5
M12
12
47.0
8
26
26
8 / 18
0.0354
73182900
YES
Stainless Steel-Cam actio...
GN 612-5-M12x1,5-AK-NI
5
M12x1,5
12
47.0
8
26
26
8 / 18
0.0370
73182900
YES
Stainless Steel-Cam actio...
GN 612-6-M10-AK-NI
6
M10
10
37.5
6
19
21
7 / 20
0.0228
73182900
YES
Stainless Steel-Cam actio...
GN 612-6-M10x1-AK-NI
6
M10x1
10
37.5
6
19
21
7 / 20
0.0230
73182900
YES
Stainless Steel-Cam actio...
GN 612-6-M12-AK-NI
6
M12
12
47.0
8
26
26
8 / 18
0.0377
73182900
YES
Stainless Steel-Cam actio...
GN 612-6-M12x1,5-AK-NI
6
M12x1,5
12
47.0
8
26
26
8 / 18
0.0370
73182900
YES
Stainless Steel-Cam actio...
GN 612-6-M16-AK-NI
6
M16
16
56.0
10
30
32
11 / 29
0.0745
73182900
YES
Stainless Steel-Cam actio...
GN 612-6-M16x1,5-AK-NI
6
M16x1,5
16
56.0
10
30
32
11 / 29
0.0770
73182900
YES
Stainless Steel-Cam actio...
GN 612-8-M12-AK-NI
8
M12
12
47.0
8
26
26
8 / 18
0.0391
73182900
YES
Stainless Steel-Cam actio...
GN 612-8-M12x1,5-AK-NI
8
M12x1,5
12
47.0
8
26
26
8 / 18
0.0380
73182900
YES
Stainless Steel-Cam actio...
GN 612-8-M16-AK-NI
8
M16
16
56.0
10
30
32
11 / 29
0.0763
73182900
YES
Stainless Steel-Cam actio...
GN 612-8-M16x1,5-AK-NI
8
M16x1,5
16
56.0
10
30
32
11 / 29
0.0800
73182900
YES
Stainless Steel-Cam actio...
GN 612-8-M20-AK-NI
8
M20
20
69.0
12
37
37
21 / 57
0.1800
73182900
YES
Stainless Steel-Cam actio...
GN 612-8-M20x1,5-AK-NI
8
M20x1,5
20
69.0
12
37
37
21 / 57
0.1550
73182900
YES
Stainless Steel-Cam actio...
GN 612-10-M16-AK-NI
10
M16
16
56.0
10
30
32
11 / 29
0.0780
73182900
YES
Stainless Steel-Cam actio...
GN 612-10-M16x1,5-AK-NI
10
M16x1,5
16
56.0
10
30
32
11 / 29
0.0820
73182900
YES
Stainless Steel-Cam actio...
GN 612-10-M20-AK-NI
10
M20
20
69.0
12
37
37
21 / 57
0.1510
73182900
YES
Stainless Steel-Cam actio...
GN 612-10-M20x1,5-AK-NI
10
M20x1,5
20
69.0
12
37
37
21 / 57
0.1550
73182900
YES
Stainless Steel-Cam actio...
GN 612-12-M20-AK-NI
12
M20
20
69.0
12
37
37
21 / 57
0.1530
73182900
YES
Stainless Steel-Cam actio...
GN 612-12-M20x1,5-AK-NI
12
M20x1,5
20
69.0
12
37
37
21 / 57
0.1580
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表