目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 715.2 - Eccentric bushes for side thrust pins
Elesa+Ganter
分度及定位元件
GN 715.2
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn715_2/gn715_2.prj},{NB=Exzenterbuchse GN 715.2-10},{PARTNUMBER=GN 715.2-10},{D1=10},{D2=16},{D3=16},{D4=M4},{NDM=4.000},{KDMV=3.141},{KDMR=3.242},{D5=10.2},{E=2},{H=12},{L=11.9},{T=5.4},{DURCHMESSER=5 / 6},{V1=5.500},{V2=6.000},{V3=13.000},{V4=1.500},{WEIGHT=0.0090},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
h9
[mm]
D3
H7
[mm]
D4
ⁿ/ₐ
D5
+0,1
[mm]
E
[mm]
H
min
[mm]
L
-0,2
[mm]
T
[mm]
DURCHMESSER
For side thrust pin
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Eccentric bush GN 715.2-6
GN 715.2-6
6
12
12
M4
6.2
2
10
9.9
4.4
3
0.0050
73182900
YES
Eccentric bush GN 715.2-1...
GN 715.2-10
10
16
16
M4
10.2
2
12
11.9
5.4
5 / 6
0.0090
73182900
YES
Eccentric bush GN 715.2-1...
GN 715.2-12
12
18
18
M4
12.2
2
14
13.9
6.6
8
0.0130
73182900
YES
Eccentric bush GN 715.2-1...
GN 715.2-16
16
25
25
M6
16.2
3
18
17.9
7.9
10
0.0350
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表