目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 115.10 - Latches with gripping tray, lockable, Type SC, Operation with key (same lock)
Elesa+Ganter
闩锁
GN 115.10
GN 115.10 AB
Powered by
CAD模型選擇
{elesa_ganter/latches/gn115_10/gn115_10_ab/gn_115_10_ab_sc_asmtab.prj},{NB=Verriegelung mit Griffschale GN 115.10-SC-50-1-SR-(0)},{PARTNUMBER=GN 115.10-SC-50-1-SR},{A=50},{ROT=0},{AX=4 bis 50},{WEIGHT=0.3070},{CTN=83016000},{ROHS=YES},{FARBE=SR},{KNF=1},{FORM=SC},{PPATH=gn_115_10_ab_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
Spacing
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch with gripping tray ...
GN 115.10-SC-4-1-SW
4
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-4-1-SR
4
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-6-1-SW
6
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-6-1-SR
6
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-8-1-SW
8
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-8-1-SR
8
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-10-1-SW
10
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-10-1-SR
10
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-13-1-SW
13
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-13-1-SR
13
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-14-1-SW
14
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-14-1-SR
14
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-16-1-SW
16
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-16-1-SR
16
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-18-1-SW
18
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-18-1-SR
18
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-20-1-SW
20
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-20-1-SR
20
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-22-1-SW
22
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-22-1-SR
22
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-24-1-SW
24
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-24-1-SR
24
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-26-1-SW
26
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-26-1-SR
26
0.3070
83016000
YES
Latch with gripping tray ...
GN 115.10-SC-28-1-SW
28
0.3070
83016000
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表