目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 343.5 KRE - Stainless Steel-Levelling feet, Internal thread, Type KRE, with plastic cap, non-gliding, electrically conductive (antistatic)
Elesa+Ganter
水平调整件
GN 343.5
GN 343.5 KRE
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn343_5/gn343_5_kre/gn343_5_kre_asmtab.prj},{NB=Gelenkfuss mit Innengewinde GN 343.5-40-M10-KRE (0)},{PARTNUMBER=GN 343.5-40-M10-KRE},{D1=40},{D2=M10},{NDMD2=10.00},{L3=27.5},{L5=7.5},{SW=15},{T=10.5},{SB=11},{WINKEL=0},{PPATH=gn343_5_kre_asmtpl.prj},{WEIGHT=0.10200},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L3
[mm]
L5
[mm]
SW
[mm]
T
min
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with inter...
GN 343.5-25-M6-KRE
25
M6
20.5
5.5
12
9.0
7
0.03250
73269098
YES
Levelling foot with inter...
GN 343.5-25-M8-KRE
25
M8
20.5
5.5
12
9.0
7
0.03100
73269098
YES
Levelling foot with inter...
GN 343.5-32-M8-KRE
32
M8
24.5
6.5
12
9.0
7
0.05700
73269098
YES
Levelling foot with inter...
GN 343.5-32-M10-KRE
32
M10
24.5
6.5
15
10.5
11
0.06000
73269098
YES
Levelling foot with inter...
GN 343.5-40-M10-KRE
40
M10
27.5
7.5
15
10.5
11
0.10200
73269098
YES
Levelling foot with inter...
GN 343.5-40-M12-KRE
40
M12
27.5
7.5
17
11.5
16
0.10100
73269098
YES
Levelling foot with inter...
GN 343.5-50-M10-KRE
50
M10
29.5
8.5
15
10.5
11
0.16600
73269098
YES
Levelling foot with inter...
GN 343.5-50-M12-KRE
50
M12
29.5
8.5
17
11.5
16
0.16300
73269098
YES
Levelling foot with inter...
GN 343.5-60-M12-KRE
60
M12
37.5
10.0
17
11.5
16
0.31900
73269098
YES
Levelling foot with inter...
GN 343.5-60-M16-KRE
60
M16
37.5
10.0
24
16.0
30
0.29900
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表