目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
STC-A - Adjustable angle square tube connectors
Elesa+Ganter
水平调整件
STC-A
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/stc_a/stc_a_asmtab.prj},{NB=Adjustable angle square tube connectors STC.20-2A-2W-A-C9(0)},{PARTNUMBER=430003},{DESCRIPTION=STC.20-2A-2W-A-C9},{POS=0},{DIM01=20},{DIM02=17},{DIM03=35},{DIM04=20},{DIM05=1.5},{DIM06=17},{DIM07=0-190},{WEIGHT=54},{POSX=[0:190]},{M=6.000},{PPATH=stc_a_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
l
[mm]
DIM03
h
[mm]
DIM04
Tube dimension - external
[mm]
DIM05
Tube dimension - thickness
[mm]
DIM06
Tube dimension - internal
[mm]
DIM07
ß min-max
[mm]
WEIGHT
重量
[g]
Adjustable angle square t...
430003
STC.20-2A-2W-A-C9
20
17
35
20
1.5
17
0-190
54
Adjustable angle square t...
430053
STC.25-2A-2W-A-C9
25
22
38
25
1.5
22
45-195
64
Adjustable angle square t...
430103
STC.25-3A-3W-A-C9
25
22
38
25
1.5
22
45-195
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表