目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 292 - Linear actuators, Type RL1, with left or right hand thread, shaft end protruding at one end only
Elesa+Ganter
Linear motion components
GN 292
GN 292
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn292/gn292/gn_292_rl1.prj},{NB=Lineareinheit GN 292-40-205-RL1-SCR (0)},{PARTNUMBER=GN 292-40-205-RL1-SCR},{D1=40},{L1=205},{L11=205,255},{L1MAX=900},{POS=0},{FORM=RL1},{SV=Stahl.verchromt},{GS=TR20x4},{GSNDM=20.000},{GSKDM=17.640},{D2=12},{D3=M5},{NDM3=5.000},{KDM3=4.019},{L22=305.000},{L3=117.5},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{PF1=4.000},{PF2=4.000},{PF3=12.000},{D4=8.000},{D5=4.000},{H=4.000},{T4=2.500},{D44=7.500},{D11=39.700},{D12=41.000},{R=0.500},{PPATH=gn_292_rl1_sbl.prj},{WEIGHT=3.5600},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
Stroke (standard lengths)
[mm]
L1MAX
max. travel
[mm]
GS
Shaft thread
ⁿ/ₐ
D2
f7
[mm]
D3
Thread
ⁿ/ₐ
L2
Overall length
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
PF
Shaft key spring DIN 6885
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear actuator GN 292-18...
GN 292-18-120-RL1-SCR
18
120
170
TR10x3
6
M3
405
70.0
16
17
24
A2x2x12
0.4400
84879059
YES
Linear actuator GN 292-30...
GN 292-30-130-RL1-SCR
30
130
600
TR14x4
8
M4
515
102.5
16
23
38
A2x2x12
1.2850
84879059
YES
Linear actuator GN 292-40...
GN 292-40-205-RL1-SCR
40
205
900
TR20x4
12
M5
715
117.5
17
42
54
A4x4x12
3.5600
84879059
YES
Linear actuator GN 292-40...
GN 292-40-255-RL1-SCR
40
255
900
TR20x4
12
M5
815
117.5
17
42
54
A4x4x12
3.1300
84879059
YES
Linear actuator GN 292-50...
GN 292-50-300-RL1-SCR
50
300
950
TR20x4
12
M6
905
120.0
18
42
54
A4x4x12
6.5000
84879059
YES
Linear actuator GN 292-50...
GN 292-50-350-RL1-SCR
50
350
950
TR20x4
12
M6
1005
120.0
18
42
54
A4x4x12
6.7000
84879059
YES
Linear actuator GN 292-60...
GN 292-60-300-RL1-SCR
60
300
920
TR24x5
14
M8
965
142.5
19
58
70
A5x5x16
9.9000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表