目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 251.2 - Setting bolts with end limit switch, type S normally open
Elesa+Ganter
机械操作件
GN 251.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn251_2/gn_251_2_s.prj},{NB=Anschlagschraube GN 251.2-M6-21-S},{PARTNUMBER=GN 251.2-M6-21-S},{D=M6},{NDM=6.000},{KDM=4.773},{L1=21},{E=11.5},{K=4},{L2=3},{L3=3.6},{S=10},{D1=8.000},{D2=4.200},{D3=3.000},{D4=1.000},{D5=6.000},{D6=0.500},{VERS=1},{WEIGHT=0.0444},{CTN=85365011},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
[mm]
L1
Length l1
[mm]
E
[mm]
K
[mm]
L2
[mm max.]
L3
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Setting bolt GN 251.2-M6-...
GN 251.2-M6-21-S
M6
21
11.5
4
3
3.6
10
0.0444
85365011
YES
Setting bolt GN 251.2-M8-...
GN 251.2-M8-25-S
M8
25
15.0
7
4
5.0
13
0.0600
85365011
YES
Setting bolt GN 251.2-M10...
GN 251.2-M10-25-S
M10
25
19.5
7
4
6.0
17
0.0721
85365011
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表