目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 587.1 - Load rings for welding, Type A, without retaining spring
Elesa+Ganter
机械操作件
GN 587.1
GN 587.1 A
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn587_1/gn587_1_a/gn587_1_a_asmtab.prj},{NB=Lastbuegel GN 587.1-77-A (0)},{PARTNUMBER=GN 587.1-77-A},{POS=0},{B=77},{H1=91},{H2=75},{H3=48},{H4=28},{K1=16},{K2=45},{L1=40},{L2=38},{L3=80.0},{N=2,5},{FORM=A},{WEIGHT=0.53000},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn587_1_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
N
Nominal Load
[t]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Load ring GN 587.1-66-A
GN 587.1-66-A
66
79
65
40
25
14
38
33
32
71.0
1.5
0.32000
73269098
YES
Load ring GN 587.1-77-A
GN 587.1-77-A
77
91
75
48
28
16
45
40
38
80.0
2,5
0.53000
73269098
YES
Load ring GN 587.1-87-A
GN 587.1-87-A
87
101
83
52
31
16
51
46
42
91.0
4
0.75700
73269098
YES
Load ring GN 587.1-115-A
GN 587.1-115-A
115
141
117
73
44
22
67
60
61
126.5
6.7
1.95000
73269098
YES
Load ring GN 587.1-129-A
GN 587.1-129-A
129
153
126
71
55
26
67
60
75
135.5
10
2.60000
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表