目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 323.4 - Safety handwheels, friction bearing, Type D, with revolving steel handle, engage by pulling
Elesa+Ganter
操作件
GN 323.4
GN 323.4 D
GN 323.4 D ZI
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn323_4/gn323_4_d/gn323_4_d_zi/gn323.4_d_zi.prj},{NB=Sicherheits-Handrad GN 323.4-140-K16-D-ZI},{PARTNUMBER=GN 323.4-140-K16-D-ZI},{D1=140},{D2Y=16},{D2=K16},{HOHE=36},{D3=32},{D4=21},{B=16.5},{L1=32.5},{L2=20},{L3=6},{L4=67.5},{R=61},{W=4},{KUPPLUNG=2},{DURCHM=23},{W1=24.000},{L2X=36},{W2=27.000},{D5=104.000},{D6=123.000},{L3X=11.000},{R1=2.000},{R2=1.600},{R3=3.000},{C=3.500},{D13=13.000},{D14=19.000},{L13=2.500},{L11=65.000},{T=1.300},{B1=5.000},{WEIGHT=0.6950},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore with keyway
ⁿ/ₐ
D3
[mm]
D4
max.
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
R
[mm]
W
min.
[mm]
KUPPLUNG
Coupling size
ⁿ/ₐ
DURCHM
Cylindrical handle
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Safety handwheel GN 323.4...
GN 323.4-125-K12-D-ZI
125
K12
28
17
28.5
18
5
67.5
54
4
1
23
0.6200
84879090
YES
Safety handwheel GN 323.4...
GN 323.4-140-K12-D-ZI
140
K12
28
17
28.5
18
5
67.5
61
4
1
23
0.6780
84879090
YES
Safety handwheel GN 323.4...
GN 323.4-140-K14-D-ZI
140
K14
32
21
32.5
20
6
67.5
61
4
2
23
0.7080
84879090
YES
Safety handwheel GN 323.4...
GN 323.4-140-K16-D-ZI
140
K16
32
21
32.5
20
6
67.5
61
4
2
23
0.6950
84879090
YES
Safety handwheel GN 323.4...
GN 323.4-160-K14-D-ZI
160
K14
32
21
32.5
20
6
82.5
71
4
2
26
0.9050
84879090
YES
Safety handwheel GN 323.4...
GN 323.4-160-K16-D-ZI
160
K16
32
21
32.5
20
6
82.5
71
4
2
26
0.9120
84879090
YES
Safety handwheel GN 323.4...
GN 323.4-200-K18-D-ZI
200
K18
38
26
36.5
24
6
82.5
89
4
3
26
1.3280
84879090
YES
Safety handwheel GN 323.4...
GN 323.4-200-K20-D-ZI
200
K20
38
26
36.5
24
6
82.5
89
4
3
26
1.3110
84879090
YES
Safety handwheel GN 323.4...
GN 323.4-250-K22-D-ZI
250
K22
45
30
47.5
28
12
92.5
113
4
4
28
2.1810
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表