目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDN.FP-A-SST - Solid handwheels
Elesa+Ganter
操作件
VDN.FP
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vdn_fp/vdn_fp_a_sst.prj},{NB=Solid handwheels VDN.300 FP-SST-A26},{PARTNUMBER=73785-26},{DESCRIPTION=VDN.300 FP-SST-A26},{DIM01=301},{DIM02=26},{DIM03=75},{DIM04=25},{DIM05=58},{DIM06=58.0},{DIM07=94},{DIM08=148},{DIM09=82},{DIM10=56},{DIM11=18},{DIM12=42},{DIM13=38},{DIM14=41.3},{DIM15=10},{DIM16=1100},{DIM17=35},{WEIGHT=2685},{D=26},{D3X=94},{VER=1},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
ⁿ/ₐ
DIM03
l
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
ⁿ/ₐ
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
d
[mm]
DIM13
dd
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
l
[J]
WEIGHT
重量
[g]
Solid handwheels VDN.80 F...
73695-10
VDN.80 FP-SST-A10
80
10
31
14
20
18.0
28
43
30
28
10
13
11
12.8
4
120
5
120
Solid handwheels VDN.80 F...
73695-12
VDN.80 FP-SST-A12
80
12
31
14
20
18.0
28
43
30
28
10
13
11
12.8
4
120
5
115
Solid handwheels VDN.100 ...
73713-10
VDN.100 FP-SST-A10
100
10
40
15
24
22.0
35
54
39
36
12
16
13
15.3
5
150
6
324
Solid handwheels VDN.100 ...
73713-12
VDN.100 FP-SST-A12
100
12
40
15
24
22.0
35
54
39
36
12
16
13
15.3
5
150
6
322
Solid handwheels VDN.125 ...
73722-12
VDN.125 FP-SST-A12
125
12
44
15
32
26.5
44
70
46
38
15
20
16
18.3
5
300
8
493
Solid handwheels VDN.125 ...
73722-14
VDN.125 FP-SST-A14
125
14
44
15
32
26.5
44
70
46
38
15
20
16
18.3
5
300
8
490
Solid handwheels VDN.150 ...
73733-14
VDN.150 FP-SST-A14
150
14
48
18
32
26.5
44
70
48
38
15
20
16
18.3
5
400
14
662
Solid handwheels VDN.150 ...
73733-16
VDN.150 FP-SST-A16
150
16
48
18
32
26.5
44
70
48
38
15
20
16
18.3
5
400
14
659
Solid handwheels VDN.200 ...
73753-18
VDN.200 FP-SST-A18
200
18
57
21
40
33.0
55
90
60
43
15
26
22
24.8
6
600
18
1196
Solid handwheels VDN.200 ...
73753-20
VDN.200 FP-SST-A20
200
20
57
21
40
33.0
55
90
60
43
15
26
22
24.8
6
600
18
1192
Solid handwheels VDN.250 ...
73773-22
VDN.250 FP-SST-A22
249
22
65
25
49
40.0
66
110
70
44
15
35
27
30.3
8
1000
28
1982
Solid handwheels VDN.250 ...
73773-24
VDN.250 FP-SST-A24
249
22
65
25
49
40.0
66
110
70
44
15
35
27
30.3
8
1000
28
1982
Solid handwheels VDN.300 ...
73785-26
VDN.300 FP-SST-A26
301
26
75
25
58
58.0
94
148
82
56
18
42
38
41.3
10
1100
35
2685
Solid handwheels VDN.80 F...
73695-10-K
VDN.80 FP-SST-A10-K
80
10
31
14
20
18.0
28
43
30
28
10
-
-
11.4
3
120
5
120
Solid handwheels VDN.80 F...
73695-12-K
VDN.80 FP-SST-A12-K
80
12
31
14
20
18.0
28
43
30
28
10
-
-
13.8
4
120
5
115
Solid handwheels VDN.100 ...
73713-10-K
VDN.100 FP-SST-A10-K
100
10
40
15
24
22.0
35
54
39
36
12
-
-
11.4
3
150
6
324
Solid handwheels VDN.100 ...
73713-12-K
VDN.100 FP-SST-A12-K
100
12
40
15
24
22.0
35
54
39
36
12
-
-
13.8
4
150
6
322
Solid handwheels VDN.125 ...
73722-12-K
VDN.125 FP-SST-A12-K
125
12
44
15
32
26.5
44
70
46
38
15
13.8
4
300
8
493
Solid handwheels VDN.125 ...
73722-14-K
VDN.125 FP-SST-A14-K
125
14
44
15
32
26.5
44
70
46
38
15
-
-
16.3
5
300
8
490
Solid handwheels VDN.150 ...
73733-14-K
VDN.150 FP-SST-A14-K
150
14
49
18
32
26.5
44
70
48
38
15
-
-
16.3
5
400
14
662
Solid handwheels VDN.150 ...
73733-16-K
VDN.150 FP-SST-A16-K
150
16
49
18
32
26.5
44
70
48
38
15
-
-
18.3
5
400
14
659
Solid handwheels VDN.200 ...
73753-18-K
VDN.200 FP-SST-A18-K
200
18
58
21
40
33.0
55
90
60
43
15
-
-
20.8
6
600
18
1196
Solid handwheels VDN.200 ...
73753-20-K
VDN.200 FP-SST-A20-K
200
20
58
21
40
33.0
55
90
60
43
15
-
-
22.8
6
600
18
1192
Solid handwheels VDN.250 ...
73773-22-K
VDN.250 FP-SST-A22-K
249
22
65
25
49
40.0
66
110
70
44
15
-
-
24.8
6
1000
28
1982
Solid handwheels VDN.250 ...
73773-24-K
VDN.250 FP-SST-A24-K
249
24
65
25
49
40.0
66
110
70
44
15
-
-
27.3
8
1000
28
1982
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表