目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 50.8 - Retaining Magnets, Samarium-Cobalt (SmCo), Housing Stainless Steel, with Threaded Stud
Elesa+Ganter
磁体
GN 50.8
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn50_8/gn50_8.prj},{NB=Haltemagnet GN 50.8-SC-20-M6},{PARTNUMBER=GN 50.8-SC-20-M6},{D1=20},{D2=M6},{D2X=6},{H1=7.5},{H2=0.2},{L=10},{NENN=20},{MW=Samarium, Cobalt},{MAT=Edelstahl 1.4404 (A4)},{WEIGHT=0.0200},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails},{D3=15.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
±0,2
[mm]
D2
ⁿ/ₐ
H1
±0,2
[mm]
H2
[mm]
L
长度
[mm]
NENN
Nominal adhesive forces
[N]
MW
Material of the magnet
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining Magnet GN 50.8-...
GN 50.8-SC-16-M6
16
M6
7.0
0.2
8
6
Samarium, cobalt
0.0120
85051110
YES
Retaining Magnet GN 50.8-...
GN 50.8-SC-20-M6
20
M6
7.5
0.2
10
20
Samarium, cobalt
0.0200
85051110
YES
Retaining Magnet GN 50.8-...
GN 50.8-SC-25-M6
25
M6
7.5
0.3
10
30
Samarium, cobalt
0.0300
85051110
YES
Retaining Magnet GN 50.8-...
GN 50.8-SC-32-M6
32
M6
8.0
0.3
10
77
Samarium, cobalt
0.0510
85051110
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表