目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 828 - Bearing blocks for Stainless Steel-Setting screws GN 827, Type UA, with groove, mounting from above
Elesa+Ganter
管夹头
GN 828
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn828/gn828_ua.prj},{NB=Lagerbock GN 828-8-UA-12-AM},{PARTNUMBER=GN 828-8-UA-12-AM},{D1=8},{H1=12},{B=12},{D2=5.5},{H2=8},{H4=2.6},{L=40},{M=25},{WEIGHT=0.0202},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails},{D1X=5.000},{L1X=5.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore +0,6/+0,4
[mm]
H1
[mm]
B
h11
[mm]
D2
[mm]
H2
[mm]
H4
[mm]
L
Length
[mm]
M
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bearing block GN 828-6-UA...
GN 828-6-UA-10-AM
6
10
10
4.5
6
1.6
35
22
0.0131
76169990
YES
Bearing block GN 828-6-UA...
GN 828-6-UA-15-AM
6
15
10
4.5
6
1.6
35
22
0.0173
76169990
YES
Bearing block GN 828-6-UA...
GN 828-6-UA-25-AM
6
25
10
4.5
6
1.6
35
22
0.0258
76169990
YES
Bearing block GN 828-8-UA...
GN 828-8-UA-12-AM
8
12
12
5.5
8
2.6
40
25
0.0202
76169990
YES
Bearing block GN 828-8-UA...
GN 828-8-UA-20-AM
8
20
12
5.5
8
2.6
40
25
0.0295
76169990
YES
Bearing block GN 828-8-UA...
GN 828-8-UA-30-AM
8
30
12
5.5
8
2.6
40
25
0.0411
76169990
YES
Bearing block GN 828-10-U...
GN 828-10-UA-15-AM
10
15
15
6.5
10
3.6
45
30
0.0343
76169990
YES
Bearing block GN 828-10-U...
GN 828-10-UA-20-AM
10
20
15
6.5
10
3.6
45
30
0.0425
76169990
YES
Bearing block GN 828-10-U...
GN 828-10-UA-30-AM
10
30
15
6.5
10
3.6
45
30
0.0586
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表